IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments MSP430FR5969IRGZ | Demoboard TIDA-01437

RGB Signal Light With IO-Link Interface Reference Design

Overview

TopologyOther Topology
IC revisionE2

Description

This reference design implements a five-segment LED smart stack light with 20 LEDs used in factory floor and industrial process automation of greater complexity. An IO-Link interface is implemented for controlling the stack light and reading back status information. The design features low power consumption to be powered through the IO-Link interface.This signal light reference design demonstrates how the power dissipation of the RGB LED driver can be reduced by 30% and the range of the brightness control can be extended. Automatic brightness control adapts the brightness to ambient light. The reference design uses a simple PWM to modify the output voltage of a switching regulator to implement dynamic headroom control.

Features

Flexible and easy-to-control RGB LED tower light designDifferent implemented modes: demo, temperature, humidity, stacklightFully controllable through IO-linkFive segments consisting of 20 RGB LEDsDynamic headroom control of linear RGB LED driver to reduce power consumption by 30%Automatic brightness control

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Emitting Color
λPeak B typ.(nm)
λPeak G typ.(nm)
λPeak R typ.(nm)
λDom B typ.(nm)
λDom G typ.(nm)
λDom R typ.(nm)
IV B typ.(mcd)
IV G typ.(mcd)
IV R typ.(mcd)
VF B typ.(V)
VF G typ.(V)
VF R typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
Version
Type
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance22 pF
Capacitance±5% 
Rated Voltage10 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Q-Factor840 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance10 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Q-Factor600 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance150 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance1 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Size0402 
Operating Temperature -55 °C up to +85 °C
–
Dissipation Factor15 %
Insulation Resistance0.05 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWR-BHD 2.54 mm Male, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.54 mm Male
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Insulation Resistance1000 MΩ
–
Length25.44 mm
–
–
–
PackagingTray 
Pins14 
VersionLow Profile 
TypeAngled 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
–
PackagingBag 
Pins3 
–
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
SPECWL-SFCD SMT Full-color Chip LED Diffused, Red & Green & Blue, 468 nm
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Emitting ColorRed & Green & Blue 
Peak Wavelength (Blue) [typ.]468 nm
Peak Wavelength (Green) [typ.]520 nm
Peak Wavelength (Red) [typ.]632 nm
Dominant Wavelength (Blue) [typ.]470 nm
Dominant Wavelength (Green) [typ.]525 nm
Dominant Wavelength (Red) [typ.]624 nm
Luminous Intensity (Blue) [typ.]180 mcd
Luminous Intensity (Green) [typ.]900 mcd
Luminous Intensity (Red) [typ.]285 mcd
Forward Voltage (Blue) [typ.]3.3 V
Forward Voltage (Green) [typ.]3.3 V
Forward Voltage (Red) [typ.]2 V
Chip TechnologyAlInGaP + InGaN 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
Size0606 
Operating Temperature -40 °C up to +85 °C
–
–
–
–
Length1.6 mm
Width1.6 mm
Height0.4 mm
–
PackagingTape and Reel 
–
–
–
MountSMT 
–
–
–Check availability