IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments MSP432P401R | Demoboard TIDA-01439

Wireless Mesh Network for Predictive Maintenance Reference Design

Overview

TopologyOther Topology
IC revisionE2

Description

This reference design can be used to quickly establish a wireless mesh network that connects various types of sensors directly to the Internet. Inputs like RS232, RS485 or RTD are on the board to collect data for predictive maintenance from different sensors and machines. For data processing a high performance ARM Cortex M4F MCU with Floating Point Unit and DSP acceleration is on the board.

Features

Industrial-grade wireless connectivityPowerful ARM® Cortex®-M4F and Cortex®-M3 MCUsRS232 and RS485/422 interfaces for easy evaluation3-wire RTD (PT100) input

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Gender
Type
Variant
Working Voltage(V (AC))
Mount
L(mm)
IR(A)
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 10, Pin Header
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins10 
GenderPin Header 
TypeStraight 
–
Working Voltage250 V (AC)
MountTHT 
Length25.4 mm
Rated Current3 A
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-DSUB PCB, 26, Female
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-DSUB PCB
Pins26 
GenderFemale 
TypeAngled 
Variantwith Hex Screw 
Working Voltage60 V (AC)
–
Length39.2 mm
Rated Current3 A
Operating Temperature -55 °C up to +105 °C
PackagingTray 
–Check availability