IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments MSP430G2332 | Demoboard TIDA-00809

MSP430G2x32, MSP430G2x02 Mixed Signal Microcontroller

Overview

TopologyOther Topology
IC revision001

Description

The TIDA-00809 TI design showcases a cost optimized architecture that improves resolution of a binary input module. A microcontroller unit (MCU) is shared between two input channels (group isolation) to minimize the cost per channel. Wide input range is covered using an amplifier with gain and a MCU integrated 10-bit analog-to-digital converter (ADC) to measure with in ±3% accuracy. This architecture eliminates the need for multiple hardware versions based on input voltage range as is the case with an opto-coupler based topology. A digital isolator is used to communicate the ADC code or the root-mean-square estimate of the input to the host processor. The design is tested for ESD, EFT and Surge as per IEC61000-4 Level 4.

Features

Remark: BOM is added with EVM board.

Measurement accuracy: <±3% over a wide input range for AC/ DC input using 10-bit SAR ADCMCU shared between two channels (group isolation) to minimize cost per channel with additional unassigned input channels for larger channel count group isolationWide input range covered using an amplifier with two gain stagesChoice of basic or reinforced isolation between input and the host processor using digital isolatorOnboard current pulse generator (20mA-50mA, 50ms) using MCU PWM output to remove the contamination (anti-burnishing) on the binary input contacts

Typical applications

  • Merging Unit
  • Multifunction Protection Relay
  • RTU / FTU / DTU / FRTU
  • Bay Controller

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (RMS))
L(mm)
W(mm)
H(mm)
Mount
Pins
Type
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 5 V (DC), 5 V (DC)
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 15 V (DC)
Output Current 10.65 A
Type of InsulationReinforced 
Switching Frequency 300 - 620
Voltage-µSecond10 Vµs
Turns Ratio1:1.3 
Inductance340 µH
Insulation Test Voltage5000 V (RMS)
Length9.14 mm
Width12.7 mm
Height7.62 mm
MountSMT 
Operating Temperature -40 °C up to +125 °C
PackagingTape and Reel 
Check availability
SPECWR-PHD Pin Header - Single, –, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length5.08 mm
MountTHT 
Pins
TypeStraight 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability