IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments MSP432E401Y | Demoboard TIDA-011002

Cost-effective reference design for IO-Link master module

Overview

TopologyOther Topology

Description

This reference design accelerates the development of IO-Link controller gateways by implementing an 8-port IO-Link gateway that supports a cycle time of up to 400 μs, COM3, 1 A per port on L+, and an additional DI/DO. The design supports various Ethernet-based industrial protocols such as EtherCAT®, PROFINET®, Ethernet/IP, and Modbus® Transmission Control Protocol (TCP) using the integrated AM261xIndustrial Communication Subsystem (ICSS). The hardware design has been tested and developed to meet industry standard EMI/EMC requirements.

Features

  • 8 Port IO-Link controller supporting 1A per port, COM3, 400µs
  • 10/100Mbit Multiprotocol Industrial Ethernet
  • EtherCAT, Profinet, Ethernet/IP, MQTT, Modbus support
  • EMI/EMC tested design

Typical applications

  • Communication module, Stand-alone remote IO

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Application
f
Tol. f
Stability(ppm)
Cload(pF)
Operating Temperature
C
Tol. C
VR(V (DC))
Size
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCC SMT Mono-color Chip LED Compact, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]100 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
Size0402 
–
–
–
Length1 mm
Width0.5 mm
Height0.4 mm
–
PackagingTape and Reel 
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
Capacitance10 nF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0402 
Dissipation Factor5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +85 °C
Capacitance1 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Size0402 
Dissipation Factor15 %
Insulation Resistance0.05 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–Check availability
SPECWE-XTAL Quartz Crystal, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
ApplicationProcessor, CAN, Bluetooth 
Frequency16 MHz
Frequency±20ppm 
Stability20 ppm
Load Capacitance8 pF
Operating Temperature -10 °C up to +70 °C
–
–
–
SizeCFPX-180 
–
–
–
Length3.2 mm
Width2.5 mm
Height0.8 mm
–
–
–Check availability