IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments MSP430FR6047IPZR | Demoboard EVM430-FR6047

MSP430FR6047 ultrasonic sensing evaluation module

Overview

TopologyOther Topology
IC revisionA

Description

The EVM430-FR6047 evaluation kit is a development platform to evaluate the performance of the MSP430FR6047 MCUs for ultrasonic sensing applications (e.g. smart water meters). The MSP430FR6047 MCU is an ultra-low-power device with an integrated ultrasonic sensing analog front end (USS) for high precision and accurate ultrasonic measurements. The device also includes the low-energy accelerator (LEA) for optimized signal processing that helps in optimizing power for a longer battery lifetime. The EVM provides a flexible solution to enable engineers to quickly evaluate and develop with the MSP430FR6047 MCU with a variety of transducers ranging from 50KHz to 2.5MHz. The EVM has the capability to display the measurement parameters with on-board LCD and connectors for RF communication modules.

Features

  • USB powered and provision for external power
  • Connector available to interface with different transducer types
  • BoosterPack™ plug-in module headers available to interface with external boards (I2C, SPI, UART, GPIO) and RF communication modules
  • On-board segmented LCD
  • On-board eZ-FET emulation circuit to enable programming and debug

Typical applications

  • Ultrasonic smart water meter, Ultrasonic smart heat meter, Liquid level sensing, Water leak detector

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
Color
Gender
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 1, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins1 
–
–
Length2.44 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +125 °C
PackagingBag 
ColorBlack 
GenderJumper 
–Check availability
SPECWR-PHD Pin Header - Single, 3, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
TypeStraight 
MountTHT 
Length7.62 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
GenderPin Header 
–Check availability
SPECWR-PHD Pin Header - Dual, 10, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins10 
TypeStraight 
MountTHT 
Length12.7 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
GenderPin Header 
–Check availability