IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments MSP432E401Y | Demoboard LEDMCUEVM-132

MSP432E401Y MCU communications board for LED evaluation modules

Overview

TopologyOther Topology
Input voltage5 V

Description

The LEDMCUEVM-132 implements SPI communications that support multiple devices on the bus, UART communications for the LMMs family of devices, CAN transceiver for UART to control LMM family of devices, 4 PWM signals for dimming, multiple IOs, isolated 5-V supply, digital isolators, and a standard CAN bus with a transceiver.

Features

  • SPI communications that supports up to 6 devices on the bus
  • UART communications to work with LMM products
  • CAN transceivers for both UART communications and CAN protocol communications
  • 4 dedicated PWM signals for PWM dimming
  • Multiple GPIOs to support specialized features
  • Digital Isolators for all MSP432 signals for protection
  • Isolated 5-V supply

Typical applications

  • Industrial Ethernet Gateway, Industrial Smart Gateway, Data Concentrators for Grid Infrastructure
  • Wireless to Ethernet Gateway
  • Factory Automation Data Collectors and Gateway, Zone Controllers for Building Automation

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 3.3 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance3.3 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 2.2 µF, ±20%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance2.2 µF
Capacitance±20% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.05 GΩ
Ceramic TypeX5R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability