IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments MSPM0L1105 | Demoboard TIDA-010951

24V, 35W sensorless FOC BLDC reference design with 85 to 265VAC, 0.92PF single-stage PFC

Overview

TopologyPower Factor Correction
Input voltage24 V
IC revision00

Description

For achieving energy efficiency, ceiling and ventilation fans are moving from simple AC induction motors to brushless DC (BLDC) motors. This reference design meets these challenges of higher efficiency and power factor by using a universal main power-supply input from 85 to 265VAC with a single stage power-factor corrected isolated flyback to convert offline voltages and can reach up to 0.92pF in 24VDC. The design also combines a fully integrated and well protected single-chip for sensorless field-oriented control (FOC) brushless motor control.

Features

  • 24V, 35W sensorless FOC drive capable of driving brushless DC (BLDC) motors
  • Highly integrated and protected single-chip, brushless FOC motor controller reduces external part count and audible noise
  • Integrated FOC algorithm with windmilling support, fast start-up, and quiet operation
  • Support closed-loop speed control maintains high accuracy of expected motor speed
  • Reliable start-up and fully protected system with short circuit, overcurrent and blocked rotor protection
  • Single stage PFC to achieve high input power factor (> 0.92), universal input capability (85V to 265V AC) with minimum variation in efficiency
  • Cost-optimized MCUs MSPM0C or MSPM0L offer high-performance analog peripheral integration
  • Optimized small-form factor (SFF) fits for motor integration

Typical applications

  • Air purifier & humidifier, Appliances pumps & fans, Dishwasher, Residential & living fan, Washer & dryer

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
ISAT,10%(A)
ISAT,30%(A)
fres(MHz)
IRP,40K(A)
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
Size
Operating Temperature
Q
RISO
Ceramic Type
Fl(mm)
Packaging
Version
Pins
Type
G(mm)
Working Voltage(V (AC))
IR(A)
L(µH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAIA SMT Power Inductor, 0.75 A, 1.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Saturation Current @ 10%0.75 A
Saturation Current @ 30%1.5 A
Self Resonant Frequency8 MHz
Performance Rated Current0.5 A
–
–
–
–
–
–
–
–
–
Size3015 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
VersionSMT 
Pins2 
–
–
–
–
Inductance47 µH
DC Resistance2300 mΩ
–
–
–
Length3 mm
Width3 mm
Height1.5 mm
MountSMT 
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, 1 A, 1.25 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Saturation Current @ 10%1 A
Saturation Current @ 30%1.25 A
Self Resonant Frequency1.1 MHz
–
–
–
–
–
–
–
–
–
–
Size1018 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
VersionHeat Shrinking Tube 
–
–
–
–
Rated Current0.8 A
Inductance1000 µH
DC Resistance860 mΩ
–
–
MaterialNiZn 
Length11 mm
Width11 mm
Height19 mm
MountTHT 
–Check availability
SPECWE-TFC Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
SizeUU 9.8 H 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
Pins4 
–
Pin length3 mm
–
Rated Current1 A
Inductance1800 µH
DC Resistance310 mΩ
Rated Voltage300 V (AC)
Insulation Test Voltage2500 V (AC)
MaterialMnZn 
Length17 mm
Width15.5 mm
Height12.5 mm
MountTHT 
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
MountSMT 
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Capacitance470 pF
Capacitance±5% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
Rated Voltage10 V (AC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
–
PackagingBag 
–
Pins3 
TypeStraight 
–
Working Voltage250 V (AC)
Rated Current3 A
–
–
–
–
–
Length7.62 mm
–
–
MountTHT 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
–
PackagingBag 
–
Pins4 
TypeStraight 
–
Working Voltage250 V (AC)
Rated Current3 A
–
–
–
–
–
Length10.16 mm
–
–
MountTHT 
–Check availability