IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments OPA320AIDBVR | Demoboard PLABS-SAR-EVM-PDK

TI Precision Labs SAR ADC Evaluation Module Performance Demonstration Kit (PDK)

Overview

TopologyRF signals / communications
IC revisionA

Description

PLABS-SAR-EVM-PDK is an experimental platform used in conjunction with TI Precision Labs videos to gain a deeper understanding of successive approximation register (SAR) analog-to-digital converter (ADC) circuits. The evaluation module (EVM) platform contains two channels for common SAR ADC circuits that can be easily connected to the precision signal injector evaluation module (PSIEVM), which can provide a low-distortion, low-noise input signal for driving the SAR ADC; the third channel is designed to show a power-consumption scaling with different throughput on an ultra-low-power ADC. The EVM platform also contains 10 coupon boards that can be installed on the motherboard to show performance impact with a different front-end driving circuit.The PLABS-SAR-EVM-PDK User's Guide shows configuration examples of the EVM with the portable PSIEVM, but the EVM works with any standard test equipment.TI Precision Labs is the industry’s first comprehensive online classroom for analog engineers. PLABS-SAR-EVM-PDK is the industry’s first offering for data converters.

Features

  • Three successive-approximation register (SAR) ADC sub-circuits comprised of the ADS8860 and REF5050, the ADS8860 and REF6050, and the ADS7042.
  • Ten plug-in DIP adapter boards containing different amplifier configurations.
  • Jumper-selectable DC input voltages (0.1 V, 1 V, 2 V, and 5 V).
  • Jumper-selectable input (DC or AC).
  • Jumper-selectable current measurement ranges for the op amp and ADC.
  • Powered over a single USB cable.

Typical applications

  • Programmable Logic Controllers (PLCs), Test and Measurement Equipment, Motor Control Loops, Transimpedance Amplifiers, Input/Output ADC/DAC Buffers, Active Filters, High-Z Sensor Signal Conditioning,
  • Communications

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(mm)
Ti
Ø OD(mm)
Ø ID(mm)
Packaging
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SMSI SMT Steel Spacer with internal Thread M2, 5 mm, M2
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length5 mm
Inner ThreadM2 
Outer Diameter4.35 mm
Inner Diameter2.8 mm
PackagingTape and Reel 
Packaging Unit600 
Check availability