Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(109)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
14671-14698 of 14698 reference designs
Filter values
XYSemi XR4981A, Rev. 0.2
Boost Converter
|
V
in
2.8-36 V
|
Output
36 V
XYSemi XR6501, Rev. 0.5
Boost Converter
|
V
in
2.5-5.5 V
XYSemi XR6502, Rev. 0.5
Boost Converter
|
V
in
2.5-5.5 V
XYSemi XR6503, Rev. 0.1
Boost Converter
|
V
in
2.5-5.3 V
XYSemi XR6503D, Rev. 0.1
Boost Converter
|
V
in
2.5-5.3 V
XYSemi XR6504, Rev. 0.2
Boost Converter
XYSemi XR6504B, Rev. 0.2
Boost Converter
XYSemi XS5601, Rev. 0.4
Boost Converter
|
V
in
3.6-4.2 V
|
fsw
900-1500 kHz
XYSemi XS5601, Rev. 0.4
Boost Converter
|
V
in
4.5-6 V
|
fsw
900-1500 kHz
|
Outputs
5 V / 1 A, 5 V / 1.5 A
XYSemi XS5603, Rev. 0.2
Boost Converter
|
V
in
3.6-4.2 V
|
fsw
900-1500 kHz
XYSemi XS5603, Rev. 0.2
Boost Converter
|
V
in
5 V
|
fsw
900-1500 kHz
|
Outputs
5 V / 1 A, 5 V / 0.5 A, 5 V / 2 A
XYSemi XS5603C, Rev. 0.2
Boost Converter
|
V
in
5 V
|
fsw
900-1500 kHz
|
Outputs
5 V / 2 A, 5 V / 1.5 A, 5 V / 1.2 A
XYSemi XS5603C, Rev. 0.2
Boost Converter
|
V
in
3.6-4.2 V
|
fsw
900-1500 kHz
XYSemi XS5702, Rev. 0.1
Boost Converter
|
V
in
3-4.2 V
|
fsw
900-1500 kHz
|
Output
5 V / 1 A
XYSemi XS5702, Rev. 0.1
Boost Converter
|
V
in
3.6-4.2 V
|
fsw
900-1500 kHz
XYSemi XS5801, Rev. 0.3
Boost Converter
|
V
in
4.5-6 V
|
fsw
900-1500 kHz
|
Output
5 V / 1 A
XYSemi XS5801, Rev. 0.3
Boost Converter
|
V
in
3.6-4.2 V
|
fsw
900-1500 kHz
XYSemi XS5801D, Rev. 0.2
Boost Converter
|
V
in
3.6-4.2 V
|
fsw
900-1500 kHz
XYSemi XS5801D, Rev. 0.2
Boost Converter
|
V
in
4.5-6 V
|
fsw
900-1500 kHz
|
Output
5 V / 0.8 A
XYSemi XS5801D-SIP, Rev. 0.6
Boost Converter
|
V
in
4.5-6 V
|
fsw
900-1500 kHz
|
Output
14 V / 0.8 A
XYSemi XS5802, Rev. 0.4
Boost Converter
|
V
in
3.6-4.2 V
|
fsw
900-1500 kHz
XYSemi XS5802, Rev. 0.4
Boost Converter
|
V
in
4.5-6 V
|
fsw
900-1500 kHz
|
Output
5 V / 1 A
XYSemi XS5803, Rev. 0.2
Boost Converter
|
V
in
5 V
|
fsw
900-1500 kHz
|
Output
5 V / 1 A
XYSemi XS5803, Rev. 0.2
Boost Converter
|
V
in
3.6-4.2 V
|
fsw
900-1500 kHz
XYSemi XY / XY5702
Boost Converter
XYSemi XY / XY6203
Buck Converter
XYSemi XY5172
Boost Converter
XYSemi XY5182
Buck Converter
previous
1
...
486
487
488
489
490
Cart
Your cart is empty.
Get samples and quotes