IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments MSP430FR4133IPM | Demoboard TIDA-00646

Matched Precision Temperature Sensing Reference Design for Heat Cost Allocators

Overview

TopologyOther Topology
IC revision1.0

Description

The TIDA-00646 reference design demonstrates techniques for precision temperature sensing as required by heat cost llocators and other Internet of Things (IoT) applications. Heat cost allocators use the temperature differential between Room and Heater body to assign a share of the total cost of a central heating system among multiple users. TIDA-00646 achieves better than 0.5 degrees Celsius accuracy across a range of +20 to +85°C. The LMT70A CMOS sensors used in the design are available as matched pairs to eliminate the need for calibration during manufacturing, lowering OEM system cost. The design is compliant to the EN834 standard using the “two-sensor measurement method”.

Features

Highly accurate temperature sensing across environment conditions: better than 0.5 degrees from +20 to +85degCMatching of two adjacent LMT70A sensors on Tape and Reel saves test and manufacturing costCC1310 SimpleLink(TM) wireless MCU provides single-chip solution for heat measurement and RF communicationsLow power operation down to 2.0V extends battery lifetimeCost-optimized two-layer PCB layout in HCA form factor

Typical applications

  • Heat Cost Allocators With w-MBus RF Protocol at 868 MHz up to 15-dBm Transmit Output Power
  • Internet of Things and Wearable Applications With
  • Precision Temperature Sensing With Matched CMOS Sensors in Any Wireless Application

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
IR(mA)
IR 2(mA)
ISAT(mA)
RDC(mΩ)
Type
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Pitch(mm)
Ø D(mm)
Pins
Mount
Working Voltage(V (AC))
L(µH)
Tol. L
Test Condition L
Qmin.
Test Condition Q
RDC max.(mΩ)
IR(mA)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]450 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0805 
Operating Temperature -40 °C up to +85 °C
–
–
–
–
Length2 mm
Width1.25 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-PMI Power Multilayer Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size0805 
Operating Temperature -40 °C up to +125 °C
Q-Factor23 
–
–
–
Length2 mm
Width1.2 mm
Height1 mm
–
–
Rated Current700 mA
Rated Current 21000 mA
Saturation Current700 mA
DC Resistance200 mΩ
TypeLow RDC 
–
–
–
–
–
Pins2 
MountSMT 
–
Inductance2.2 µH
Inductance±20% 
Inductance1 MHz/ 5 mA 
–
–
DC Resistance250 mΩ
–
Self Resonant Frequency50 MHz
–Check availability
SPECWE-KI SMT Wire Wound Ceramic Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size0402A 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
Length1 mm
Width0.55 mm
Height0.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
Inductance0.0068 µH
Inductance±5% 
Inductance250 MHz 
Q-Factor20 
Q-Factor250 MHz 
DC Resistance83 mΩ
Rated Current800 mA
Self Resonant Frequency4800 MHz
–Check availability
SPECWE-KI SMT Wire Wound Ceramic Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size0402A 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
Length1 mm
Width0.55 mm
Height0.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
Inductance0.0075 µH
Inductance±5% 
Inductance250 MHz 
Q-Factor25 
Q-Factor250 MHz 
DC Resistance96 mΩ
Rated Current800 mA
Self Resonant Frequency5800 MHz
–Check availability
SPECWE-KI SMT Wire Wound Ceramic Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size0402A 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
Length1 mm
Width0.55 mm
Height0.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
Inductance0.012 µH
Inductance±5% 
Inductance250 MHz 
Q-Factor26 
Q-Factor250 MHz 
DC Resistance120 mΩ
Rated Current700 mA
Self Resonant Frequency3600 MHz
–Check availability
SPECWE-KI SMT Wire Wound Ceramic Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size0402A 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
Length1 mm
Width0.55 mm
Height0.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
Inductance0.018 µH
Inductance±5% 
Inductance250 MHz 
Q-Factor25 
Q-Factor250 MHz 
DC Resistance230 mΩ
Rated Current440 mA
Self Resonant Frequency3100 MHz
–Check availability
SPECWCAP-ATLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance1200 µF
Capacitance±20% 
Rated Voltage10 V (DC)
–
–
–
Dissipation Factor14 %
–
–
Length20 mm
–
–
–
PackagingAmmopack 
–
–
–
–
–
Endurance 5000
Ripple Current1560 mA
Leakage Current120 µA
Pitch5 mm
Diameter10 mm
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance1 pF
Capacitance±0.5pF 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Q-Factor420 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance3.3 pF
Capacitance±0.5pF 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Q-Factor466 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance1 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 6.3 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance2.2 µF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size0402 
Operating Temperature -55 °C up to +85 °C
–
Dissipation Factor20 %
Insulation Resistance0.02 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance1 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Size0402 
Operating Temperature -55 °C up to +85 °C
–
Dissipation Factor15 %
Insulation Resistance0.05 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Insulation Resistance500 MΩ
–
Length6.35 mm
–
–
–
PackagingTape and Reel with Cap 
–
–
–
–
TypeStraight 
–
–
–
Pitch1.27 mm
–
Pins10 
MountSMT 
Working Voltage100 V (AC)
–
–
–
–
–
–
Rated Current1000 mA
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
–
PackagingBag 
–
–
–
–
TypeStraight 
–
–
–
Pitch2.54 mm
–
Pins2 
MountTHT 
Working Voltage250 V (AC)
–
–
–
–
–
–
Rated Current3000 mA
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
–
PackagingBag 
–
–
–
–
TypeStraight 
–
–
–
Pitch2.54 mm
–
Pins3 
MountTHT 
Working Voltage250 V (AC)
–
–
–
–
–
–
Rated Current3000 mA
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Insulation Resistance1000 MΩ
–
Length10.16 mm
–
–
–
PackagingBag 
–
–
–
–
TypeStraight 
–
–
–
Pitch2.54 mm
–
Pins4 
MountTHT 
Working Voltage250 V (AC)
–
–
–
–
–
–
Rated Current3000 mA
–
–Check availability