Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(109)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
12391-12420 of 14698 reference designs
Filter values
Texas Instruments LMX2824 | Demoboard LMX2824EPEVM, Rev. A
RF signals / communications
Texas Instruments LMZ12001EX | Demoboard LMG342X-BB-EVM, Rev. A
Other Topology
|
V
in
12 V
|
fsw
200-1000 kHz
|
Output
5 V / 1 A
Texas Instruments LMZ12001EX | Demoboard LMG342X-BB-EVM, Rev. B
Other Topology
|
V
in
12 V
|
fsw
200-1000 kHz
|
Output
5 V / 1 A
Texas Instruments LMZ12008, Rev. G
Buck Converter
|
V
in
6-20 V
|
fsw
314-404 kHz
|
Outputs
2.5 V / 8 A, 3.3 V / 8 A, 5 V / 8 A, 1.2 V / 8 A
Texas Instruments LMZ12010, Rev. H
Buck Converter
|
V
in
6-20 V
|
fsw
314-404 kHz
|
Outputs
2.5 V / 10 A, 5 V / 10 A, 1.2 V / 10 A, 3.3 V / 10 A
Texas Instruments LMZ13608, Rev. H
Buck Converter
|
V
in
6-36 V
|
fsw
314-404 kHz
|
Outputs
5 V / 8 A, 2.5 V / 8 A, 1.2 V / 8 A, 3.3 V / 8 A
Texas Instruments LMZ13610, Rev. F
Buck Converter
|
V
in
6-36 V
|
fsw
314-404 kHz
|
Outputs
1.2 V / 10 A, 2.5 V / 10 A, 5 V / 10 A, 3.3 V / 10 A
Texas Instruments LMZ14203 | Demoboard TIDA-00732, Rev. A
Buck Converter
|
V
in
12 V
|
Output
5 V
Texas Instruments LMZ22008, Rev. H
Buck Converter
|
V
in
6-20 V
|
fsw
350-600 kHz
|
Output
3.3 V / 8 A
Texas Instruments LMZ22010, Rev. H
Buck Converter
|
V
in
6-20 V
|
fsw
350-600 kHz
|
Output
1.2 V / 10 A
Texas Instruments LMZ23608, Rev. G
Buck Converter
|
V
in
6-36 V
|
fsw
350-600 kHz
|
Output
3.3 V / 8 A
Texas Instruments LMZ23610, Rev. F
Buck Converter
|
V
in
6-36 V
|
fsw
350-600 kHz
|
Output
1.2 V / 10 A
Texas Instruments LMZ35003RKGR | Demoboard TIDA-00980, Rev. E1
Other Topology
Texas Instruments LMZ35003RKGR | Demoboard TIDA-00980, Rev. E1
Other Topology
Texas Instruments LMZM23601SILR | Demoboard TIDA-010057, Rev. E2
Other Topology
Texas Instruments LMZM33606 | Demoboard LMZM33606EVM
Buck Converter
|
V
in
3.5-36 V
|
Output
20 V / 6 A
Texas Instruments LP2951 | Demoboard PMP30198, Rev. B
Flyback Converter
|
V
in
108-305 V
|
fsw
115 kHz
|
Outputs
18 V / 0.25 A, 18 V / 0.04 A
Texas Instruments LP2951-50DRGR | Demoboard TIDA-010071, Rev. E2
Other Topology
Texas Instruments LP2992AIM5 | Demoboard TIDA-010060, Rev. E1
Other Topology
Texas Instruments LP2992AIM5 | Demoboard TIDA-010028, Rev. E1
Other Topology
Texas Instruments LP2992AIM5X | Demoboard TIDA-010028, Rev. E1
Other Topology
Texas Instruments LP3878-ADJ | Demoboard Si-MB4002A, Rev. A00
Other Topology
|
V
in
2.5-16 V
|
Output
5.5 V
Texas Instruments LP38798SDE-ADJ | Demoboard TIDA-00171, Rev. A
Flyback Converter
|
V
in
18-32 V
Texas Instruments LP3982 | Demoboard ZGM230-DK2603A, Rev. A00
Other Topology
|
V
in
5 V
|
Output
3.3 V
Texas Instruments LP5562 | Demoboard LP5562EVM, Rev. A
Other Topology
|
V
in
2.7-5.5 V
Texas Instruments LP5907 | Demoboard AFE11612EVM
Other Topology
|
V
in
2.2-5.5 V
|
Output
4.5 V
Texas Instruments LP5907 | Demoboard TIDA-00314, Rev. E1
Boost Converter
|
V
in
5 V
Texas Instruments LP5907 | Demoboard TIDA01415, Rev. E1
Other Topology
Texas Instruments LP5907SNX | Demoboard TIDA-010057, Rev. E2
Other Topology
|
Outputs
3.3 V, 1.8 V
Texas Instruments LP87644Q1 | Demoboard LP87644Q1EVM, Rev. A
Buck Converter
|
V
in
3-5.5 V
|
Output
5 A
previous
1
...
412
413
414
415
416
...
490
next
Cart
Your cart is empty.
Get samples and quotes