Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(109)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
12481-12510 of 14698 reference designs
Filter values
Texas Instruments OPA4350EA | Demoboard TMDSCNCD28P65X, Rev. A
Other Topology
Texas Instruments OPA4350UA | Demoboard TIDA-01606 Power Card, Rev. E4
Other Topology
Texas Instruments OPA521 | Demoboard OPA521EVM, Rev. A
Positive to Negative Converter
|
V
in
7-24 V
|
Output
2.25 V / 1.9 A
Texas Instruments OPA835 | Demoboard TIPD168
Boost Converter
Texas Instruments OPA837 | Demoboard TIDA-01055, Rev. E1
Other Topology
Texas Instruments PGA301 | Demoboard TIDA-00793, Rev. A
Other Topology
|
V
in
5-20 V
|
Output
20 V
Texas Instruments PGA411-Q1 | Demoboard PGA411-Q1 EVM
Other Topology
Texas Instruments PGA460
Push-Pull Converter symmetrical isolated
Texas Instruments PGA460 | Demoboard PGA460PSM-EVM, Rev. 2.00
Buck Converter
|
fsw
200-2200 kHz
Texas Instruments PGA460 | Demoboard PGA460-Q1, Rev. A
Other Topology
|
V
in
6-28 V
|
fsw
30-80 kHz
Texas Instruments PGA460TPWRQ1 | Demoboard TIDA-01597, Rev. E1
Other Topology
Texas Instruments PGA855 | Demoboard TIDA-010945
Other Topology
|
V
in
0-32.77 V
Texas Instruments PJ21US004624 | Demoboard LMH6401EVM
Other Topology
Texas Instruments PLC010935BP | Demoboard PLC010935BP, Rev. C
Buck-Boost Converter
|
V
in
13.5-50 V
|
fsw
125-5000 kHz
|
Output
12 V / 500 A
Texas Instruments PMP21318 | Demoboard PMP21318, Rev. C
LAN / POE
|
V
in
37-57 V
|
Output
12 V / 6 A
Texas Instruments PMP23061 | Demoboard PMP23061, Rev. B
LLC Resonant Converter
|
Output
18 V
Texas Instruments PMP23227 | Demoboard PMP23227, Rev. 1
Buck Converter
|
V
in
9-18 V
|
Outputs
1.5 V / 3 A, 1.5 V / 0.05 A, 0.8 V / 39 A, 0.88 V / 0.7 A, 1.2 V / 1.3 A, 1.5 V / 1.1 A
Texas Instruments PMP41013
Buck-Boost Converter
|
V
in
5-20 V
|
Output
20 V / 3 A
Texas Instruments PMP41043, Rev. 00
Flyback Converter
Texas Instruments PTH08080WAZT | Demoboard TIDA-01606 Power Card, Rev. E4
Other Topology
|
V
in
12 V
|
Output
9 V
Texas Instruments PW0014A | Demoboard TIDA-00284, Rev. E1
Other Topology
Texas Instruments REF3012A1DBZT | Demoboard TIDA-00171, Rev. A
Flyback Converter
|
V
in
18-32 V
Texas Instruments REF3333AIDBZR | Demoboard TIDA-00913, Rev. E1
Other Topology
Texas Instruments REF5030AIDR | Demoboard TMDSCNCD28P65X, Rev. A
Other Topology
Texas Instruments RHA0040B | Demoboard TIDA-00168, Rev. E1
Other Topology
Texas Instruments SN6501 | Demoboard SN6501-MULXFMR-EVM
Push-Pull Converter symmetrical isolated
|
V
in
3.3 V
|
Outputs
3.3 V, 5 V
Texas Instruments SN6501 | Demoboard SN6501-MULXFMR-EVM
Push-Pull Converter symmetrical isolated
|
V
in
5 V
|
Output
5 V
Texas Instruments SN6501 | Demoboard TIDA-010030
Push-Pull Converter symmetrical isolated
|
V
in
5 V
|
fsw
250-620 kHz
|
Output
5 V / 0.35 A
Texas Instruments SN6501 | Demoboard TIDA-00810, Rev. 001
Push-Pull Converter symmetrical isolated
|
V
in
5 V
|
Output
6 V
Texas Instruments SN6501 | Demoboard ISO224EVM, Rev. A
Other Topology
previous
1
...
415
416
417
418
419
...
490
next
Cart
Your cart is empty.
Get samples and quotes