Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
10861-10890 of 14704 reference designs
Filter values
STMicroelectronics ST-ONE | Demoboard STDES-65ACFADP Powerboard, Rev. 1
Flyback Converter
|
V
in
90-264 V
|
Output
20 V / 3.25 A
STMicroelectronics ST-ONE | Demoboard EVLONE65W, Rev. 3
USB
|
V
in
90-265 V
|
Output
21 V / 3.25 A
STMicroelectronics ST-ONEHP | Demoboard EVLONE140W, Rev. 1
USB
|
V
in
90-264 V
|
Outputs
28 V / 5 A, 5 V / 3.75 A, 20 V / 5 A, 9 V / 3.75 A, 15 V / 3.75 A
STMicroelectronics ST-ONEMP | Demoboard EVLONEMP, Rev. 2
USB
|
V
in
90-265 V
|
Outputs
21 V, 5 V
STMicroelectronics STPD01 | Demoboard STEVAL-2STPD01, Rev. 1
Buck Converter
|
V
in
3.5-48 V
STMicroelectronics STPMIC1 | Demoboard STEVAL-PMIC1K1, Rev. 1
Buck Converter
|
V
in
2.8-5.5 V
|
Output
3.3 V
STMicroelectronics STPMIC1L | Demoboard STEVAL-PMIC1LKV1, Rev. 1.0
Buck Converter
|
Output
5 V
STMicroelectronics STPMIC25 | Demoboard STEVAL-PMIC25V1, Rev. 1.0
Other Topology
|
V
in
2.8-5.5 V
STMicroelectronics STPMIC25 | Demoboard AN6116 - STPMIC25 passive external components, Rev. 2
Buck Converter
|
Output
4.2 V
STMicroelectronics STPMIC25 | Demoboard AN6116 - STPMIC25 passive external components, Rev. 2
Buck Converter
|
Output
1.5 V
STMicroelectronics STPMIC25 | Demoboard AN6116 - STPMIC25 passive external components, Rev. 2
Buck Converter
|
Output
4.2 V
STMicroelectronics STPMIC2L | Demoboard STEVAL-PMIC2LKV1, Rev. 2.0
Buck Converter
STMicroelectronics STPS1L40AY | Demoboard STM32H7B3I-EVAL, Rev. 2.0
Other Topology
STMicroelectronics STPS1L40ZFY | Demoboard STM32U5G9J-DK1, Rev. 5.0
Other Topology
STMicroelectronics STR2N2VH5 | Demoboard STEVAL-250GANCB, Rev. 2.0
Other Topology
STMicroelectronics STripFET™ F7 | Demoboard STEVAL-CTM008V1, Rev. 1
Positive to Negative Converter
STMicroelectronics STripFET™ F7 | Demoboard STEVAL-CTM004V1, Rev. 1
Positive to Negative Converter
STMicroelectronics STripFET™ F7 | Demoboard STEVAL-CTM006V1, Rev. 1
Positive to Negative Converter
|
V
in
48-75 V
STMicroelectronics STS6NF20V | Demoboard STEVAL-TTPPFC01 AN5964, Rev. 2.0
Power Factor Correction
|
V
in
90-253 V
|
Output
390 V
STMicroelectronics STSAFE-A110 | Demoboard STEVAL-VOICE-UI, Rev. 3
Other Topology
STMicroelectronics STSPIN220 | Demoboard X - NUCLEO - IHM06A1, Rev. 1
Other Topology
|
V
in
1.8-10 V
STMicroelectronics STSPIN230 | Demoboard X - NUCLEO - IHM11M1
Other Topology
STMicroelectronics STSPIN233 | Demoboard X-NUCLEO-IHM17M1, Rev. 1
Other Topology
|
V
in
1.8-10 V
|
Output
1.3 A
STMicroelectronics STSPIN240 | Demoboard X-Nucleo-IHM12A1, Rev. 1
Other Topology
STMicroelectronics STSPIN250 | Demoboard X-Nucleo-IHM13A1, Rev. V1
Other Topology
STMicroelectronics STSPIN32F0 | Demoboard EVALKIT-ROBOT-1, Rev. 1
Buck Converter
|
V
in
12-45 V
|
fsw
330 kHz
|
Output
36 V / 3 A
STMicroelectronics STSPIN32F0, Rev. 3
Other Topology
STMicroelectronics STSPIN32F0251 | Demoboard EVSPIN32F0251S1, Rev. 1
Positive to Negative Converter
|
V
in
20-120 V
STMicroelectronics STSPIN32F0251 | Demoboard EVSPIN32F02Q1S1, Rev. 2.0
Positive to Negative Converter
|
V
in
20-170 V
STMicroelectronics STSPIN32F0252 | Demoboard STEVAL-PTOOL2V1, Rev. 2
Motor Drive
|
V
in
20-72 V
previous
1
...
361
362
363
364
365
...
491
next
Cart
Your cart is empty.
Get samples and quotes