IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STPMIC25 | Demoboard AN6116 - STPMIC25 passive external components

Highly integrated power management IC for microprocessor units

Overview

TopologyBuck Converter
Output 11.5 V
IC revision2

Description

The STPMIC25 is a fully integrated power management IC designed for the STM32MP2x MPU's family applications requiring low power and high efficiency.The device integrates advanced low power features controlled by a host processor via I²C and IO interfaces.The STPMIC25 regulators are designed to supply power to the application processor as well as to the external system peripherals such as: DDR, flash memories, and other system devices.Seven buck SMPS are optimized to provide an excellent transient response and output voltage precision for a wide range of operating conditions. Very high efficiency in the full output load range is achieved due to low power mode (LPM) and high power mode (HPM) selection. All the buck converters are capable of a smooth transition from LPM to HPM. The converters use an advanced PWM phase shift synchronization technique with integrated PLL and a programmable spread spectrum frequency modulation to reduce EMI.

Features

  • Input voltage range from 2.8 V to 5.5 V
  • 7 buck SMPS converters with adaptive constant on-time (COT) topology
  • 6 adjustable general purpose LDOs
  • 1 LDO for DDR3L/DDR4 termination (sink-source), bypass mode for lpDDR or as a general purpose LDO
  • 1 LDO for USB PHY supply with automatic power source detection
  • 1 reference voltage VREFDDR LDO for DDR memory
  • 2 MHz switching frequency buck converters with forced PWM and spread spectrum function
  • User programmable non-volatile memory (NVM), enabling scalability to support a wide range of applications
  • Immediate output alternate settings toggle by dedicated power control pins
  • Programmable output voltages turn ON/OFF sequences
  • I²C and digital I/O control interfaces
  • WFQFN 56L (6.5 x 6.5 x 0.9 mm)

Typical applications

  • Power management for embedded microprocessor units
  • Smart home
  • Wearable and IoT, Portable devices