IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics ST-ONEHP | Demoboard EVLONE140W

140W USB-PD 3.1 EPR certified reference design based on ST-ONEHP

Overview

TopologyUSB
Input voltage90-264 V
Output 128 V / 5 A
Output 25 V / 3.75 A
Output 320 V / 5 A
Output 49 V / 3.75 A
Output 515 V / 3.75 A
IC revision1

Description

The EVLONE140W is one of the first reference design to be certified according to the USB-PD 3.1 EPR standard. It supports a wide range of input voltages and can deliver four SPR outputs, an EPR output and an AVS output up to 28 V at 5 A.This board is based on ST-ONEHP digital controller in companion with L6563S (PFC controller) and MasterGaN1 (600 V half-bridge GaN power stage), providing a solution with very high-power density exceeding 25 W/inch3.ST-ONEHP belongs to ST-ONE family of digital controllers, world’s first embedding ARM Cortex M0+ core, an off-line programmable controller with synchronous rectification, and USB PD PHY in a single package.Such a system is specifically designed to control ZVS non-complementary Active Clamp Flyback (ACF) converters to create high power density chargers and adapters with USB-PD EPR interface.The device includes the ACF controller and its HV startup on the primary side,a microcontroller and all the peripherals required to control the conversion and the USB-PD communication on the secondary side. The two sides are connected through an embedded reinforced galvanically isolated dual communication channel.High switching frequency operations in companion with MasterGaN1 power stage allow to use small size magnetic component and allow reaching a very high efficiency (greater than 94%).

Features

  • Universal input mains range: 90 Vac ÷ 264 Vac-Frequency 47 Hz ÷ 63 Hz
  • Maximum output power: 140 W
  • Dimensions: 85x55x23.5 mm, (L x W x H)
  • Power density: 25 W/inch3
  • Efficiency: > 94 % @ full load
  • Maximum current output: 5 A
  • Output voltage range: 5 Vdc ÷ 28 Vdc
  • SPR: 5 V @ 3.75 A, 9 V @ 3.75 A, 15 V @ 3.75 A, 20 V @ 5 A
  • EPR: 28 V @ 5 A
  • AVS: 15 V÷28 V @ 5 A with 100 mV step
  • USB-PD 3.1 EPR certified
  • Protections: brownout, overcurrent protection, overtemperature protection,overvoltage protection, undervoltage protection

Typical applications

  • USB-PD 3.1 EPR chargers and adapters over 100 W for smartphones, tablets, laptops and other equipment

More information

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
Packaging
Tol. C
Size
Operating Temperature
DF(%)
Ceramic Type
Fl(mm)
IR(A)
L(µH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
VRMS(V)
VDC(V)
VBR(V)
IPeak(A)
Wmax(J)
PDiss(W)
VDE Approval
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTXX Film Capacitors, Across the mains, 220 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance220 nF
Safety ClassX2 
Rate of Voltage Rise180 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch15 mm
PackagingCarton 
Capacitance±10% 
SizePitch: 15 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
Rated Voltage310 V (AC)
–
–
Length18 mm
Width6 mm
Height11.5 mm
MountBoxed THT 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-FTXX Film Capacitors, Across the mains, 470 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance470 nF
Safety ClassX2 
Rate of Voltage Rise220 V/µs
Dissipation Factor0.1 %
Insulation Resistance21.28 GΩ
Pitch15 mm
PackagingBulk 
Capacitance±10% 
SizePitch: 15 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
Rated Voltage310 V (AC)
–
–
Length18 mm
Width8 mm
Height14 mm
MountBoxed THT 
–
–
–
–
–
–
–
–Check availability
SPECWE-CMB NiZn Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
SizeXS 
Operating Temperature -40 °C up to +125 °C
–
–
–
Rated Current2 A
Inductance47 µH
DC Resistance40 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialNiZn 
Length16 mm
Width7.5 mm
Height17.5 mm
MountTHT 
–
–
–
–
–
–
VDE Approval40042670 
–Check availability
SPECWE-VD Disk Varistor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-VD Disk Varistor
–
–
–
–
–
–
–
–
–
Size10 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
Length12.5 mm
Width4.6 mm
Height16 mm
MountTHT 
AC Operating Voltage300 V
DC Operating Voltage385 V
(Reverse) Breakdown Voltage470 V
(Reverse) Peak Pulse Current2500 A
Energy Absorption70 J
Power Dissipation0.4 W
VDE ApprovalYes 
–Check availability
SPECWE-FI Leaded Toroidal Line Choke, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Rated Current2 A
Inductance140 µH
DC Resistance110 mΩ
–
–
–
Length13.5 mm
Width8.6 mm
–
MountTHT 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, 100 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance100 nF
–
–
–
Insulation Resistance1 GΩ
–
Packaging7" Tape & Reel 
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
–
–
–
Rated Voltage100 V (AC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, 2.2 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance2.2 µF
–
–
–
Insulation Resistance0.05 GΩ
–
Packaging7" Tape & Reel 
Capacitance±10% 
Size1210 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Ceramic TypeX7R Class II 
Pad Dimension0.75 mm
–
–
–
Rated Voltage100 V (AC)
–
–
Length3.2 mm
Width2.5 mm
Height2.5 mm
–
–
–
–
–
–
–
–
–Check availability