| Topology | Buck Converter |
| Output 1 | 5 V |
| IC revision | 1.0 |
The STEVAL-PMIC1LKV1 is a power evaluation kit made by a STEVAL-PMIC1LM1A evaluation board and a STEVAL-USBDNGV1 USB dongle.The STEVAL-PMIC1LM1A is a power management IC evaluation board for the highly integrated STPMIC1L, which is designed to manage the power requirements of the core, memory and interfaces of the STM32MP1x series MPU and other application microprocessors.The STEVAL-USBDNGV1 USB dongle mounts the STM32F303CC, which provides the I2C access for the configuration of the STPMIC1L device registers, where voltage settings, power sequences, protection thresholds, and other parameters can be set.The evaluation board includes header connectors for external access to the embedded regulators and switches in the device.Internal routing via jumpers to satisfy any physical configuration requirements is also included.The passive components on the board are chosen for optimal performance across most use conditions, and two push buttons and digital I/Os allow triggering of the digital controls of the device.
Input voltage range from 2.8 to 5.5 V2 buck converters with adaptive constant on-time (COT) topology2 MHz switching frequencySelectable forced PWM2 adjustable general purpose LDOs1 LDO configurable as:Sink-source mode for DDRx terminationAdjustable output (normal mode) for general purpose use1 LDO with fixed output voltage of 3.3 V for USB PHYsupplyUser programmable non-volatile memory (NVM), enabling scalability to support a wide range of applicationsImmediate output alternate settings toggle by dedicated power control pinsProgrammable output voltages turn ON/OFF sequencesI²C and digital IO control interface2 GPO output control for external commandAdvanced customizable safety managementsTypical applications:Power management for embedded microprocessor unitsWearable and IoTPortable devices, man-machine interfaces, smart home, power management unit companion chip of the STM32MP13/15 MPUs
| Order Code | Datasheet | Downloads | Status | Product series | Pins | Type | Mount | L (mm) | IR (A) | Working Voltage (V (AC)) | Operating Temperature | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 61300211121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 2 | Straight | THT | 5.08 | 3 | 250 | -40 °C up to +105 °C | |
![]() | 61300311121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 3 | Straight | THT | 7.62 | 3 | 250 | -40 °C up to +105 °C | |
![]() | 61300411121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 4 | Straight | THT | 10.16 | 3 | 250 | -40 °C up to +105 °C | |
![]() | 61300421121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | 4 | Straight | THT | 5.08 | 3 | 250 | -40 °C up to +105 °C | |
![]() | 61300511021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 5 | Angled | THT | 12.7 | 3 | 250 | -40 °C up to +105 °C | |
![]() | 61300821121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | 8 | Straight | THT | 10.16 | 3 | 250 | -40 °C up to +105 °C |
| Order Code | Datasheet | |
|---|---|---|
![]() | 61300211121 | SPEC |
![]() | 61300311121 | SPEC |
![]() | 61300411121 | SPEC |
![]() | 61300421121 | SPEC |
![]() | 61300511021 | SPEC |
![]() | 61300821121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Product series | Pins | Type | Mount | L (mm) | IR (A) | Working Voltage (V (AC)) | Operating Temperature | Samples |
|---|