IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STSPIN233 | Demoboard X-NUCLEO-IHM17M1

Low voltage three-phase brushless DC motor driver expansion board based on STSPIN233 for STM32 Nucleo

Overview

TopologyOther Topology
Input voltage1.8-10 V
Output 11.3 A
IC revision1

Description

The X-NUCLEO-IHM17M1 is a low voltage three-phase brushless DC motor driver expansion board based on the STSPIN233 for STM32 Nucleo.It provides an affordable and easy-to-use solution for the implementation of portable motor driving applications such as thermal printers, robotics and toys.The X-NUCLEO-IHM17M1 is compatible with the Arduino UNO R3 connector and most STM32 Nucleo boards.The board is designed for six-step and FOC algorithms with single and three-shunt sensing topology.

Features

  • Low voltage range from 1.8 V to 10 V
  • Current up to 1.3 Arms
  • Full overcurrent protection and short-circuit protection
  • Thermal shutdown
  • Compatible with STM32 Nucleo boards
  • Equipped with ST morpho connectors
  • Hall/Encoder motor sensor connector and circuit
  • Potentiometer available for speed regulation
  • RoHS compliant

Typical applications

  • Robotics
  • Toys
  • Portable health care products / Portable medical equipment
  • Drones and portable gimbals
  • Low voltage electronic valves

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
L(mm)
Packaging
Z(mΩ)
Mount
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2135 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 14 to 30 (AWG) 2.08 to 0.0509 (mm²)
–
–
–
–
–
–
–
–
–
–
–
–
–
Pitch5.08 mm
–
Length10.16 mm
PackagingBox 
–
MountTHT 
–
Rated Current14 A
Working Voltage250 V (AC)
Operating Temperature -30 °C up to +110 °C
–Check availability
SPECWR-TBL Series 2135 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp, 3, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 14 to 30 (AWG) 2.08 to 0.0509 (mm²)
–
–
–
–
–
–
–
–
–
–
–
–
–
Pitch5.08 mm
–
Length15.24 mm
PackagingBox 
–
MountTHT 
–
Rated Current14 A
Working Voltage250 V (AC)
Operating Temperature -30 °C up to +110 °C
–Check availability
SPECWR-PHD Pin Header - Single, 5, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins5 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pitch2.54 mm
–
Length12.7 mm
PackagingBag 
–
MountTHT 
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
Length1.6 mm
PackagingTape and Reel 
–
MountSMT 
Height0.7 mm
–
–
Operating Temperature -40 °C up to +85 °C
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
Length1.6 mm
PackagingTape and Reel 
–
MountSMT 
Height0.7 mm
–
–
Operating Temperature -40 °C up to +85 °C
–Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance22 µF
Rated Voltage16 V (DC)
Endurance 2000
Ripple Current83 mA
Leakage Current3.52 µA
Dissipation Factor16 %
Pitch2 mm
Diameter5 mm
Length11 mm
PackagingAmmopack 
–
–
–
–
–
–
–Check availability
SPECWCAP-ASLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance22 µF
Rated Voltage16 V (DC)
Endurance 2000
Ripple Current90 mA
Leakage Current3.52 µA
Dissipation Factor16 %
–
Diameter4 mm
Length5.5 mm
Packaging15" Tape & Reel 
Impedance1980 mΩ
MountV-Chip SMT 
–
–
–
Operating Temperature -55 °C up to +105 °C
–Check availability