Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
10891-10920 of 14704 reference designs
Filter values
STMicroelectronics STSPIN32F0601 | Demoboard EVSPIN32F0601S3, Rev. 1
Positive to Negative Converter
|
V
in
50-280 V
|
Output
600 V
STMicroelectronics STSPIN32F0601 | Demoboard EVSPIN32F06Q1S1, Rev. 2.0
Positive to Negative Converter
|
V
in
50-400 V
STMicroelectronics STSPIN32F0601Q | Demoboard STEVAL-CTM012V1, Rev. 1
Motor Drive
STMicroelectronics STSPIN32F0602 | Demoboard EVSPIN32F0602S1, Rev. 1
Positive to Negative Converter
|
V
in
50-280 V
|
Output
600 V
STMicroelectronics STSPIN32F0A | Demoboard STEVAL-ESC002V1, Rev. 1
Other Topology
STMicroelectronics STSPIN32F0A | Demoboard STEVAL-SPIN3202, Rev. 1.0
Motor Drive
|
V
in
7-45 V
|
Output
15 A
STMicroelectronics STSPIN32F0B | Demoboard STEVAL-SPIN3204, Rev. 1
Positive to Negative Converter
|
V
in
7-42 V
|
fsw
330 kHz
|
Output
15 A
STMicroelectronics STSPIN32F0B | Demoboard STEVAL-PTOOL1V1, Rev. 4
Motor Drive
|
V
in
7-45 V
STMicroelectronics STSPIN32G0251Q | Demoboard EVSPIN32G02Q1S1, Rev. 1.0
Positive to Negative Converter
|
V
in
20-170 V
|
Output
12 V
STMicroelectronics STSPIN32G0601 | Demoboard EVSPIN32G06Q1S1, Rev. 1.0
Positive to Negative Converter
|
V
in
50-400 V
|
Output
15 V
STMicroelectronics STSPIN32G0601Q | Demoboard EVSPIN32G06Q1S3, Rev. 1.0
Positive to Negative Converter
|
V
in
50-400 V
|
Output
15 V
STMicroelectronics STSPIN32G0A1 | Demoboard EVLSPIN32G0A1, Rev. 1.0
Motor Drive
|
V
in
7-45 V
|
Output
15 A
STMicroelectronics STSPIN32G0A2 | Demoboard EVLSPIN32G0A2, Rev. 1.0
Motor Drive
|
V
in
7-45 V
|
Output
15 A
STMicroelectronics STSPIN32G0B1 | Demoboard EVLSPIN32G0B1, Rev. 1.0
Motor Drive
|
V
in
7-45 V
|
Output
15 A
STMicroelectronics STSPIN32G0B2 | Demoboard EVLSPIN32G0B2, Rev. 1.0
Motor Drive
|
V
in
7-45 V
|
Output
15 A
STMicroelectronics STSPIN32G4 | Demoboard AN5748, Rev. 1
Buck-Boost Converter
|
V
in
5.5-15 V
|
Outputs
8 V / 0.07 A, 10 V / 0.06 A, 12 V / 0.05 A, 15 V / 0.04 A
STMicroelectronics STSPIN32G4, Rev. 1
Buck-Boost Converter
|
V
in
5.5-15 V
STMicroelectronics STSPIN32G4 | Demoboard EVLSPIN32G4-ACT, Rev. 1
Motor Drive
|
V
in
10-48 V
STMicroelectronics STSPIN32G4 | Demoboard EVSPIN32G4, Rev. 1
Motor Drive
|
V
in
10-75 V
STMicroelectronics STSPIN32G4 | Demoboard EVSPIN32G4NH, Rev. 1.0
Motor Drive
|
V
in
10-75 V
STMicroelectronics STSPIN32G4 | Demoboard EVLSERVO1, Rev. 1.0
Motor Drive
|
V
in
10-48 V
STMicroelectronics STSPIN32G4/STDRIVE101TR | Demoboard STEVAL-DUOSRV1CB, Rev. 3.0
Motor Drive
STMicroelectronics STSPIN820 | Demoboard X-NUCLEO-IHM14A1, Rev. 1
Other Topology
STMicroelectronics STSPIN820 | Demoboard EVALSP820-XS, Rev. 1.0
Motor Drive
|
V
in
7-45 V
STMicroelectronics STSPIN830 | Demoboard X-Nucleo-IHM16M1, Rev. 1
Other Topology
STMicroelectronics STSPIN840 | Demoboard X-Nucleo-IHM15A1, Rev. 1
Other Topology
STMicroelectronics STSPIN948 | Demoboard EVSPIN948, Rev. 1.0
Motor Drive
|
V
in
5-58 V
STMicroelectronics STSPIN958 | Demoboard EVSPIN958, Rev. 1.0
Motor Drive
|
V
in
5-58 V
STMicroelectronics STSPIN9P11 | Demoboard EVLSPIN9P11, Rev. 1.0
Motor Drive
|
V
in
7-75 V
STMicroelectronics STSPIN9P12 | Demoboard EVLSPIN9P1-3PH, Rev. 1.0
Motor Drive
|
V
in
7-75 V
|
Output
10 A
previous
1
...
362
363
364
365
366
...
491
next
Cart
Your cart is empty.
Get samples and quotes