IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STPMIC25 | Demoboard AN6116 - STPMIC25 passive external components

Highly integrated power management IC for microprocessor units

Overview

TopologyBuck Converter
Output 14.2 V
IC revision2

Description

The STPMIC25 is a fully integrated power management IC designed for the STM32MP2x MPU's family applications requiring low power and high efficiency.The device integrates advanced low power features controlled by a host processor via I²C and IO interfaces.The STPMIC25 regulators are designed to supply power to the application processor as well as to the external system peripherals such as: DDR, flash memories, and other system devices.Seven buck SMPS are optimized to provide an excellent transient response and output voltage precision for a wide range of operating conditions. Very high efficiency in the full output load range is achieved due to low power mode (LPM) and high power mode (HPM) selection. All the buck converters are capable of a smooth transition from LPM to HPM. The converters use an advanced PWM phase shift synchronization technique with integrated PLL and a programmable spread spectrum frequency modulation to reduce EMI.

Features

  • Input voltage range from 2.8 V to 5.5 V
  • 7 buck SMPS converters with adaptive constant on-time (COT) topology
  • 6 adjustable general purpose LDOs
  • 1 LDO for DDR3L/DDR4 termination (sink-source), bypass mode for lpDDR or as a general purpose LDO
  • 1 LDO for USB PHY supply with automatic power source detection
  • 1 reference voltage VREFDDR LDO for DDR memory
  • 2 MHz switching frequency buck converters with forced PWM and spread spectrum function
  • User programmable non-volatile memory (NVM), enabling scalability to support a wide range of applications
  • Immediate output alternate settings toggle by dedicated power control pins
  • Programmable output voltages turn ON/OFF sequences
  • I²C and digital I/O control interfaces
  • WFQFN 56L (6.5 x 6.5 x 0.9 mm)

Typical applications

  • Power management for embedded microprocessor units
  • Smart home
  • Wearable and IoT, Portable devices

Additional parts recommended by Würth Elektronik

Recommended parts are Würth Elektronik alternatives that are not formally approved for this reference design. Please verify it is suitable for your application, and contact us if you have any questions.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Type/Size
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PMFI Power Molded Flatwire Inductor, 201610, 2.2 µH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Type/Size201610 
Inductance2.2 µH
Performance Rated Current2.75 A
Saturation Current @ 30%3.9 A
DC Resistance81.9 mΩ
Self Resonant Frequency51 MHz
Operating Voltage48 V
Check availability