IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STSAFE-A110 | Demoboard STEVAL-VOICE-UI

Voice user interface evaluation kit

Overview

TopologyOther Topology
IC revision3

Description

The STEVAL-VOICE-UI Amazon™ qualified evaluation kit is designed to allow evaluation of a cost-effective way to integrate AVS for AWS IoT Services® into smart devices,so they can implement state-of-art,hands-free voice control based on natural language comprehension. Users will therefore enjoy a heightened experience with target IoT end products, with the ability to talk to Amazon Alexa and control smart home devices,get assistance, listen to the news,check the weather forecast,play music, etc.The software package implements audio front-end,Amazon wake word,audio playback and Amazon Alexa® communication protocol software.The SDK runs on internal memories only,offering maximum integration and cost-effective solutions.The STEVAL-VOICE-UI is built with a modular approach for easy prototyping and debugging purposes as well as easy adaptation to specific microphone spacings, user interface and audio output requirements.

Features

  • STM32H753VIT6E high-performance MCU with 2 MB embedded Flash, 1 Mb embedded SRAM and in cost-effective LQFP package
  • 2.4 GHz Wi-Fi subsystem with Murata 1DX module used in bypass mode coupled to ISSI IS25LP016D 2 MBytes NOR Flash memory
  • 3 x MP23DB01HP MEMS microphones with 36 and 30 mm spacing
  • FDA903D class D digital input automotive audio amplifier
  • 8 Ohm loudspeaker
  • 4 RGB LEDs and 4 simple LEDs
  • Joystick, reset and user push buttons
  • High modularity with mother/daughter board
  • Small 36x65 mm² footprint with simple and cost-effective PCB design

Typical applications

  • IoT for Smart Home and City, IoT for smart Things

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 10 V(DC), 2.2 µF, ±20%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance2.2 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Size0402 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.05 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Check availability
SPECWE-MAPI SMT Power Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size2510 
Operating Temperature -40 °C up to +125 °C
Length2.5 mm
Width2 mm
Height1 mm
Inductance2.2 µH
Performance Rated Current2.2 A
Saturation Current @ 30%3.55 A
DC Resistance147 mΩ
Self Resonant Frequency60 MHz
Operating Voltage80 V
MountSMT 
Check availability