IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STSPIN250 | Demoboard X-Nucleo-IHM13A1

Low voltage brush DC motor driver expansion board for STM32 Nucleo based on the STSPIN250

Overview

TopologyOther Topology
IC revisionV1

Description

The X-NUCLEO-IHM13A1 expansion board for STM32 Nucleo is based on the STSPIN250 low voltage brush DC motor driver. It provides an affordable and easy-to-use solution for the implementation of portable motor driving applications such as thermal printers, robotics and toys. The X-NUCLEO-IHM13A1 is compatible with the Arduino UNO R3 connector and most STM32 Nucleo boards.

Features

  • Low voltage range from 1.8 V to 10 V
  • Current up to 2.6 A r.m.s.
  • Current control with adjustable off-time
  • Full overcurrent and short circuit protection
  • Thermal shutdown
  • Compatible with Arduino UNO R3 connector
  • Compatible with STM32 Nucleo boards
  • RoHS compliant

More information

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
L(mm)
Packaging
Z(mΩ)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2135 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 14 to 30 (AWG) 2.08 to 0.0509 (mm²)
–
–
–
–
–
–
–
–
–
–
–
–
–
Pitch5.08 mm
–
Length10.16 mm
PackagingBox 
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
Length2 mm
PackagingTape and Reel 
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
Length2 mm
PackagingTape and Reel 
–
–Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance22 µF
Rated Voltage16 V (DC)
Endurance 2000
Ripple Current83 mA
Leakage Current3.52 µA
Dissipation Factor16 %
Pitch2 mm
Diameter5 mm
Length11 mm
PackagingAmmopack 
–
–Check availability
SPECWCAP-ASLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance22 µF
Rated Voltage16 V (DC)
Endurance 2000
Ripple Current90 mA
Leakage Current3.52 µA
Dissipation Factor16 %
–
Diameter4 mm
Length5.5 mm
Packaging15" Tape & Reel 
Impedance1980 mΩ
–Check availability