IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STPS1L40AY | Demoboard STM32H7B3I-EVAL

Overview

TopologyOther Topology
IC revision2.0

Description

The STM32H7B3I-EVAL Evaluation board is a complete demonstration and development platform for the Arm® Cortex®-M7-based STM32H7B3LIH6QU microcontroller. The STM32H7B3I-EVAL Evaluation board provides access to all the STM32 peripherals for user applications, and include an embedded STLINK-V3E debugger/programmer.The full range of the STM32H7B3I-EVAL hardware features helps to develop applications and evaluate all the peripherals, such as USB OTG_HS and FS, CAN FD, USART, ADC and DAC, digital microphones, SRAM, SDRAM, NOR Flash memory, Octo-SPI Flash memory with OTFDEC, microSD™ 3.0 card, 7" 800x480 WVGA TFT color RGB LCD with capacitive touch panel (I2C), and DCMI camera.The expansion connectors provide an easy way to add specialized features, while ETM trace is supported through external probes.

Features

STM32H7B3LIH6Q Arm® Cortex® microcontroller with 2 Mbytes of flash memory and 1.4 Mbyte of RAM in TFBGA225 package7" 800x480 WVGA TFT LCD color module with RGB parallel interface and capacitive touch panel with I2C interface1/4" color CMOS QSXGA (5 Mpixels) camera module with DCMI and I2C interfaceUSB OTG HS and USB OTG FSOn-board current measurementI2S/SAI audio codec512-Mbit Octo‑SPI NOR flash, 8‑Mx32bit SDRAM, 1‑Mx16bit SRAM, and 8‑Mx16bit NOR flashFour color user LEDsReset, wake up, and tamper push-buttons4-direction joystick with a selection buttonPotentiometerCoin-battery cell holder for power backupPower-metering and temperature-monitoring demonstration with 2 dual-channel, sigma-delta modulatorsWi‑Fi® module compliant with 802.11 b/g/nBoard connectors:Two USB Micro-ABTwo microSD™ cardsOcto‑SPI NOR flash module connectorStereo line out headset jack including analog microphone inputStereo line in headset jackTwo DB9 for external RS-232 port and CAN FDJTAG and ETM trace debuggerConnectors for ADC and DACI/O expansion connectorsDFSDM microphone daughterboard expansion connectorMotor-control interface expansion connectorI2C expansion connectorFlexible power-supply options: ST-LINK USB VBUS, USB connector, or external sourcesOn-board STLINK-V3E debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug portComprehensive free software libraries and examples available with the STM32Cube MCU PackageSupport of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE

Typical applications

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 4.7 µF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance4.7 µF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.02 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Check availability