Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
10801-10830 of 14704 reference designs
Filter values
STMicroelectronics STM32L053R8T6, Rev. V1
Other Topology
STMicroelectronics STM32L071KZU6 | Demoboard STEVAL-LLL008V1, Rev. 1
Other Topology
STMicroelectronics STM32L073Z, Rev. 2
Push-Pull Converter symmetrical isolated
|
fsw
1000-25000 kHz
STMicroelectronics STM32L151 | Demoboard STDES-IDS003V, Rev. 1
Other Topology
STMicroelectronics STM32L151 | Demoboard STDES-IDS002V, Rev. 3
Other Topology
STMicroelectronics STM32L152CCT6 | Demoboard STM32L073Z-EVAL, Rev. 1
Other Topology
STMicroelectronics STM32L443CCT6 | Demoboard STEVAL-RFPLUG01
Other Topology
STMicroelectronics STM32L475VGT6 | Demoboard MB1297C-03, Rev. 1
Other Topology
STMicroelectronics STM32L4R9 | Demoboard STEVAL-STWINKT, Rev. 1
Wireless Power Transfer
STMicroelectronics STM32L4R9ZI | Demoboard STEVAL-STWINKT1B, Rev. 4
Sensors
STMicroelectronics STM32MP135F | Demoboard STM32MP135F-DK, Rev. 1.0
Other Topology
|
V
in
5 V
STMicroelectronics STM32MP257F | Demoboard STM32MP257F-EV1, Rev. 1
Other Topology
STMicroelectronics STM32MP257F | Demoboard STM32MP257F-DK, Rev. 1.0
Other Topology
STMicroelectronics STM32N657X0 | Demoboard NUCLEO-N657X0-Q, Rev. 00
RF signals / communications
STMicroelectronics STM32N657X0H3Q | Demoboard STM32N6570-DK, Rev. 1.0
Other Topology
STMicroelectronics STM32N657X0H3Q | Demoboard STM32N6570-DK, Rev. 1.0
Other Topology
STMicroelectronics STM32N657X0H3Q | Demoboard STM32N6570-DK, Rev. 1.0
Other Topology
STMicroelectronics STM32N657X0H3Q | Demoboard STM32N6570-DK, Rev. 1.0
Other Topology
STMicroelectronics STM32U031R8 | Demoboard NUCLEO-U031R8, Rev. 1.0
Other Topology
STMicroelectronics STM32U083RCT6 | Demoboard NUCLEO-U083RC, Rev. 1.0
Other Topology
STMicroelectronics STM32U545RET6Q | Demoboard NUCLEO-U545RE-Q, Rev. 1
Other Topology
|
V
in
7-12 V
STMicroelectronics STM32U585AI | Demoboard STEVAL-MKBOXPRO, Rev. 4
Sensors
STMicroelectronics STM32U585AII6Q | Demoboard STEVAL-STWINBX1, Rev. 5
Other Topology
STMicroelectronics STM32U5G9NJ | Demoboard STM32U5G9J-DK1, Rev. 5.0
Other Topology
STMicroelectronics STM32U5G9NJ | Demoboard STM32U5G9J-DK1, Rev. 5.0
Other Topology
STMicroelectronics STM32U5G9ZJT6Q | Demoboard STM32U5G9J-DK2, Rev. 1.0
Other Topology
|
V
in
5 V
STMicroelectronics STM32W | Demoboard P-NUCLEO-WB55, Rev. 1
Other Topology
STMicroelectronics STM32WB | Demoboard STEVAL-ASTRA1B, Rev. 1
RF signals / communications
STMicroelectronics STM32WB | Demoboard P-NUCLEO-WB55, Rev. 1
Other Topology
STMicroelectronics STM32WB07CCV6TR | Demoboard NUCLEO-WB07CC, Rev. 1.0
Other Topology
previous
1
...
359
360
361
362
363
...
491
next
Cart
Your cart is empty.
Get samples and quotes