IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STSPIN240 | Demoboard X-Nucleo-IHM12A1

Low voltage dual brush DC motor driver expansion board based on STSPIN240 for STM32 Nucleo

Overview

TopologyOther Topology
IC revision1

Description

The X-NUCLEO-IHM12A1 is a low voltage dual brush DC motor driver expansion board based on the STSPIN240 for STM32 Nucleo.It provides an affordable and easy-to-use solution for the implementation of portable motor driving applications such as thermal printers, robotics and toys.Thanks to its programmable current limiter and complete set of protection features, it offers high levels of performance and robustness.The X-NUCLEO-IHM12A1 is compatible with the Arduino UNO R3 connector and most STM32 Nucleo boards.

Features

  • Low voltage range from 1.8 V to 10 V
  • Current up to 1.3 A r.m.s
  • Current control with adjustable off-time
  • Full protection overcurrent and short-circuit protection
  • Low RDS(ON) power stage (HS + LS = 0.4 Ω typ.)
  • Thermal shutdown
  • Compatible with Arduino UNO R3 connector
  • Compatible with STM32 Nucleo boards
  • Connection for two independent DC motors
  • RoHS compliant

Typical applications

  • Portable motor driving applications such as thermal printers, robotics and toys.

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
L(mm)
Packaging
Z(mΩ)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2415 - 5.08 mm Rising Cage Clamp - Horizontal Cable Entry - THT, 6, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins6 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal Cable Entry 
Wire Section 14 to 30 (AWG) 2.08 to 0.0509 (mm²)
–
–
–
–
–
–
–
–
–
–
–
–
–
Pitch5.08 mm
–
Length30.48 mm
PackagingBox 
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
Length2 mm
PackagingTape and Reel 
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
Length2 mm
PackagingTape and Reel 
–
–Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance22 µF
Rated Voltage16 V (DC)
Endurance 2000
Ripple Current83 mA
Leakage Current3.52 µA
Dissipation Factor16 %
Pitch2 mm
Diameter5 mm
Length11 mm
PackagingAmmopack 
–
–Check availability
SPECWCAP-ASLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance22 µF
Rated Voltage16 V (DC)
Endurance 2000
Ripple Current90 mA
Leakage Current3.52 µA
Dissipation Factor16 %
–
Diameter4 mm
Length5.5 mm
Packaging15" Tape & Reel 
Impedance1980 mΩ
–Check availability