IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STPD01 | Demoboard STEVAL-2STPD01

USB Type-C Power Delivery dual port adapter based on the STPD01 programmable buck converter

Overview

TopologyBuck Converter
Input voltage3.5-48 V
IC revision1

Description

The STEVAL-2STPD01 is an evaluation kit composed of an expansion board containing two Type-C ports and integrating two STPD01PUR programmable buck converters for USB Power Delivery, and the NUCLEO-G071RB STM32 Nucleo-64 development board.The kit exploits the characteristics of the STPD01PUR programmable buck regulator controlled through I²C interface, and the UCPD peripheral embedded in the STM32G071RBT6 microcontroller supported by a dedicated firmware stack to implement a USB Type-C and PD dual port source adapter with power sharing capability.Once the input power rate is fixed, the kit is able to balance the power on the two ports, supporting the requests sent by the USB PD devices connected to each port.Taking advantage of STPD01PUR characteristics to output several voltage levels, the solution is able to manage up to 120 W (60 W for each port) according to the DC input power.The expansion board has been specifically developed to be stacked on the NUCLEO-G071RB development board using the capability of its microcontroller to manage two UCPD peripherals at the same time. It also embeds the TCPP02-M18 USB Type-C port protection for Source applications and the L7983PU50R synchronous step-down switching regulator.To fully demonstrate the USB Type-C and Power Delivery functionalities of the solution, the STSW-2STP01 software package, containing the demo application example, has been designed for the NUCLEO-G071RB STM32 Nucleo development board.The solution is compliant with USB Type-C 2.1 and PD 3.1 specifications.

Features

  • Two USB Type-C and Power Delivery Source ports
  • Output power up to 120 W-rated (60 W per port), managed through power sharing algorithm
  • Up to four output PDOs for each port (5 V@3 A, 9 V@3 A, 15 V@3 A, 20 V@3 A)
  • Compliant with USB Type-C 2.1 and PD 3.1 specifications
  • Two STPD01PUR DC-DC converters dynamically set by I²C, suitable to implement power sharing in USB PD applications
  • Two on-board TCPP02-M18 protections for USB Type-C and PD Source applications
  • OVP, UVP, OC, short-circuit and OTP protections
  • Surge protection (8/20 µs) and system level ESD protection on VBUS
  • System level ESD protection on CC lines as per IEC61000-4-2 level 4 (±8 kV contact discharge)
  • RoHS compliant

Typical applications

  • USB hubs, PC monitors, Smart TV
  • AC adapters, USB-PD power distribution

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Center pin Ø(mm)
Plug OD(mm)
IR(A)
Working Voltage(V (AC))
Interface Type
Variant
Gender
Mount
PCB Thickness(mm)
G(mm)
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
Z @ 1 GHz(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2135 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
Wire Section 14 to 30 (AWG) 2.08 to 0.0509 (mm²)
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -30 °C up to +110 °C
–
–
–
Length10.16 mm
–
–
–
PackagingBox 
–
–
Rated Current14 A
Working Voltage250 V (AC)
–
–
–
MountTHT 
–
–
–
–
–
–
–
TypeHorizontal Cable Entry 
–Check availability
SPECWR-PHD Pin Header - Single, 2, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
–
PackagingBag 
–
–
Rated Current3 A
Working Voltage250 V (AC)
–
–
GenderPin Header 
MountTHT 
–
–
–
–
–
–
–
TypeStraight 
–Check availability
SPECWR-PHD Socket Header - Single, 6, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins6 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length15.74 mm
–
–
–
PackagingTray 
–
–
Rated Current3 A
Working Voltage250 V (AC)
–
–
GenderSocket Header 
MountTHT 
–
–
–
–
–
–
–
TypeStraight 
–Check availability
SPECWR-PHD Socket Header - Single, 8, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins8 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length20.82 mm
–
–
–
PackagingTray 
–
–
Rated Current3 A
Working Voltage250 V (AC)
–
–
GenderSocket Header 
MountTHT 
–
–
–
–
–
–
–
TypeStraight 
–Check availability
SPECWR-PHD Socket Header - Single, 10, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins10 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length25.9 mm
–
–
–
PackagingTray 
–
–
Rated Current3 A
Working Voltage250 V (AC)
–
–
GenderSocket Header 
MountTHT 
–
–
–
–
–
–
–
TypeStraight 
–Check availability
SPECWR-USB Type C Connectors, 24, USB 3.1
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins24 
ApplicationUSB 3.1 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
–
–
–
–
PackagingTape and Reel 
–
–
Rated Current5 A
Working Voltage48 V (AC)
Interface TypeType C 
–
GenderReceptacle 
MountTHR 
PCB Thickness1.6 mm
Pin length1.9 mm
–
–
–
–
–
TypeHorizontal 
–Check availability
SPECWE-CBF HF SMT EMI Suppression Ferrite Bead (High Frequency), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size0603 
Operating Temperature -55 °C up to +125 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.3 mm
–
–
–
Rated Current0.2 A
–
–
–
–
MountSMT 
–
–
Impedance @ 100 MHz600 Ω
Maximum Impedance900 Ω
Maximum Impedance350 MHz 
Rated Current 2500 mA
Impedance @ 1 GHz450 Ω
TypeWide Band 
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0805 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length2 mm
Width1.25 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]450 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0805 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length2 mm
Width1.25 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0805 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length2 mm
Width1.25 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance220 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance2.3 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance1 µF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance10 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance220 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance2.3 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance4.7 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Size1206 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.02 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-DC Power Jacks, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-DC Power Jacks
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
Insulation Resistance100 MΩ
–
–
–
–
–
PackagingTape and Reel 
Center pin Ø2 mm
Recommended Plug outer Ø5.5 mm
Rated Current5 A
Working Voltage24 V (AC)
–
Variantwith Pegs 
–
MountSMT 
–
–
–
–
–
–
–
TypeRight Angled 
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance10 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Size1206 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.005 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability