IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STPS1L40ZFY | Demoboard STM32U5G9J-DK1

Overview

TopologyOther Topology
IC revision5.0

Description

The STM32U5x9J-DKx Discovery kits (order codes STM32U5A9J-DK and STM32U5G9J-DK1) are complete demonstration and development platforms for the STM32U5x9NJH6Q microcontrollers, featuring an Arm® Cortex®‑M33 core with Arm® TrustZone®.Leveraging the innovative ultra-low-power oriented features, 3 Mbytes of embedded SRAM for STM32U5G9NJH6Q or 2.5 Mbytes for STM32U5A9NJH6Q, 4 Mbytes of embedded flash memory, and rich graphics features, the STM32U5x9J-DKx Discovery kits enable users to easily prototype applications with state‑of‑the‑art energy efficiency, as well as provide stunning and optimized graphics rendering with the support of specific graphic features associated with each microcontroller.The full range of hardware features available on the board helps users to enhance their application development by an evaluation of all the peripherals such as a 2.47‑inch RGB 480 × 480 pixels TFT round LCD module with MIPI DSI® interface and capacitive touch panel, USB Type-C® HS, Octo‑SPI flash memory device, Hexadeca‑SPI PSRAM memory device, eMMC flash memory device, Time-of-Flight and gesture detection sensor, temperature sensor, 20‑pin audio MEMS connector (for STM32U5G9J-DK1), and two 2.54 mm pitch double-row flexible expansion connectors for easy prototyping with daughterboards for specific applications (USART, LPUART, two SPIs, SAI, three I2C, SDMMC, ADCs, timers, and GPIOs).The STM32U5x9J-DKx Discovery kits integrate an STLINK-V3E embedded in-circuit debugger and programmer for the STM32 microcontroller with a USB Virtual COM port bridge and comes with the STM32CubeU5 MCU Package, which provides an STM32 comprehensive software HAL library as well as various software examples.

Features

Ultra-low-power STM32U5x9NJH6Q microcontroller based on the Arm® Cortex®‑M33 core with Arm® TrustZone®, featuring 4 Mbytes of flash memory, 3 Mbytes of SRAM for STM32U5G9NJH6Q or 2.5 Mbytes for STM32U5A9NJH6Q, and SMPS in a TFBGA216 package2.47" RGB 480 × 480 pixels TFT round LCD module with 16.7M color depth, with MIPI DSI® 2‑data lane interface and capacitive touch panelUSB Type-C® with USB 2.0 HS interface, sink onlyLow‑power system designed for VDD at 1.8 V onlyMEMS sensors from STMicroelectronicsTime‑of‑Flight and gesture-detection sensorTemperature sensor512‑Mbit Octo‑SPI NOR flash memory512‑Mbit Hexadeca‑SPI PSRAM4‑Gbyte eMMC flash memoryTwo user LEDsUser and reset push-buttonsBoard connectors:USB ST-LINK Micro-BUSB Type-C®Two double-row 2.54 mm pitch expansion connectors for additional peripherals prototypingAudio MEMS daughterboard expansion (for STM32U5G9J-DK1)MIPI10Tag‑Connect™ 10‑pin footprintFlexible power-supply options: ST-LINK USB VBUS, USB connector, or external sourcesOn-board STLINK-V3E debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug portComprehensive free software libraries and examples available with the STM32CubeU5 MCU PackageSupport of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE

Typical applications

Additional parts recommended by Würth Elektronik

Recommended parts are Würth Elektronik alternatives that are not formally approved for this reference design. Please verify it is suitable for your application, and contact us if you have any questions.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 15 µH, 0.73 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Rated Current0.73 A
Saturation Current0.8 A
DC Resistance300 mΩ
Self Resonant Frequency29 MHz
–Check availability