Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
10831-10860 of 14704 reference designs
Filter values
STMicroelectronics STM32WB09KE | Demoboard NUCLEO-WB09KE, Rev. 1.0
Other Topology
STMicroelectronics STM32WB09KE | Demoboard NUCLEO-WB09KE, Rev. 1.0
Other Topology
STMicroelectronics STM32WB09KE | Demoboard NUCLEO-WB09KE, Rev. 1.0
Other Topology
STMicroelectronics STM32WB09KE | Demoboard STEVAL-ESL1KCB, Rev. 2.0
Other Topology
STMicroelectronics STM32WB5MMG | Demoboard STEVAL-PROTEUS1, Rev. 1
Sensors
|
V
in
5 V
STMicroelectronics STM32WB5MMG | Demoboard STDES-CBMLoRaBLE, Rev. 2
Other Topology
STMicroelectronics STM32WB5MMGH6 | Demoboard STM32WB5MM-DK / rev D01, Rev. 2.0
Other Topology
|
V
in
5 V
STMicroelectronics STM32WB5MMGH6TR | Demoboard STM32WB5MM-DK / rev B01, Rev. 2.0
Other Topology
|
V
in
5 V
STMicroelectronics STM32WBA25CEU6 | Demoboard NUCLEO-WBA25CE1, Rev. 2.0
Other Topology
STMicroelectronics STM32WBA25CEU6 | Demoboard NUCLEO-WBA25CE1, Rev. 2.0
Other Topology
STMicroelectronics STM32WBA55CGU6 | Demoboard STM32WBA55G-DK1, Rev. 1.0
Other Topology
|
V
in
1.71-3.6 V
STMicroelectronics STM32WBA55CGU6 | Demoboard NUCLEO-WBA55CG, Rev. 3.0
Other Topology
STMicroelectronics STM32WBA65RI | Demoboard STEVAL-ALOCKCB, Rev. 1.0
Other Topology
STMicroelectronics STM32WBA65RIV7 | Demoboard NUCLEO-WBA65RI, Rev. 1.0
Other Topology
STMicroelectronics STM32WL55JCU6 | Demoboard STDES-WL5I4SBB, Rev. 2.0
Other Topology
STMicroelectronics STM32WL55JCU6 | Demoboard STDES-WL5I4SBB, Rev. 2.0
Other Topology
STMicroelectronics STM32WL55JCU6 | Demoboard STDES-WL5I4SBB, Rev. 2.0
Other Topology
STMicroelectronics STNRG328S | Demoboard AN5810, Rev. 1
Buck Converter
|
V
in
40-60 V
|
Output
13.5 V / 45 A
STMicroelectronics STNRG388A | Demoboard Steval-ILL077V1 DaughterBoard, Rev. 1
Other Topology
STMicroelectronics STNRG388A, Rev. 1
Buck Converter
|
V
in
48-56 V
|
fsw
1000-16000 kHz
|
Output
0.7 A
STMicroelectronics STNRG388A, Rev. 1
Flyback Converter
|
V
in
350-420 V
|
fsw
1000-16000 kHz
|
Output
133 V / 7.5 A
STMicroelectronics STNRG388A | Demoboard EVLSTNRG-1KW, Rev. 1
Half-Bridge Converter symmetrical isolated
|
V
in
350-420 V
|
Output
133 V / 7.5 A
STMicroelectronics STNRG388A, Rev. V1
Other Topology
STMicroelectronics STNRG599 | Demoboard EVL599IND-250W, Rev. 1.0
LLC Resonant Converter
|
V
in
90-265 V
|
Output
24 V
STMicroelectronics STNRGPF01 | Demoboard STEVAL-IPFC01V1 3 kW interleaved PFC, Rev. 1
Power Factor Correction
|
V
in
90-265 V
|
Output
400 V / 7.5 A
STMicroelectronics STNRGPF01 | Demoboard STEVAL-IPFC01V1, Rev. Rev 1
Power Factor Correction
|
V
in
90-265 V
|
Output
400 V / 13 A
STMicroelectronics STNRGPF02 | Demoboard STEVAL-IPFC02V1, Rev. 1
Power Factor Correction
|
V
in
90-265 V
|
Output
400 V
STMicroelectronics STNRGPF12 | Demoboard STEVAL-IPFC12V1, Rev. Rev 1
Power Factor Correction
|
V
in
90-265 V
|
Output
400 V / 8.69 A
STMicroelectronics STNRGPF12 | Demoboard STEVAL-IPFC12, Rev. V1
Power Factor Correction
STMicroelectronics ST-ONE | Demoboard STDES-65ACFADP Controlboard, Rev. 1
Flyback Converter
|
V
in
90-264 V
|
Output
20 V / 3.25 A
previous
1
...
360
361
362
363
364
...
491
next
Cart
Your cart is empty.
Get samples and quotes