Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(109)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
13951-13980 of 14698 reference designs
Filter values
Texas Instruments UCC21530 | Demoboard TIDA-010210
Power Factor Correction
|
V
in
600-1000 V
|
fsw
50-60 kHz
|
Output
400 V / 10 A
Texas Instruments UCC21530, Rev. A
Push-Pull Converter symmetrical isolated
Texas Instruments UCC21530 | Demoboard TIDA-010054, Rev. E1
Other Topology
Texas Instruments UCC21530 | Demoboard TIDA-010210, Rev. E1
Power Factor Correction
|
V
in
600-1000 V
|
fsw
50-60 kHz
|
Output
400 V / 10 A
Texas Instruments UCC21710 | Demoboard UCC21710QDWEVM-025
Push-Pull Converter symmetrical isolated
|
V
in
5 V
|
Output
17 V / 10 A
Texas Instruments UCC21710 | Demoboard TIDA-010054, Rev. April 2024
Half-Bridge Converter symmetrical isolated
|
V
in
700-800 V
|
Output
500 V / 26 A
Texas Instruments UCC21732QDW | Demoboard UCC21732QDWEVM-025, Rev. A
Other Topology
|
V
in
4.5-5.5 V
|
Output
17 V / 10 A
Texas Instruments UCC21750 | Demoboard UCC21750QDWEVM-054
Forward Converter
|
V
in
4.5-5.5 V
Texas Instruments UCC21750 | Demoboard UCC21750QDWEVM-025, Rev. B
Other Topology
|
V
in
4.5-55 V
|
Output
17 V / 10 A
Texas Instruments UCC218905 | Demoboard UCC2189X5YQEVM-096, Rev. *
Half-Bridge Converter symmetrical isolated
|
V
in
12 V
Texas Instruments UCC23513 | Demoboard TIDA-010025
Positive to Negative Converter
|
V
in
24 V
Texas Instruments UCC24610 | Demoboard UCC28730EVM-552
Flyback Converter
|
V
in
85-265 V
|
fsw
28-83 kHz
|
Output
5 V / 2 A
Texas Instruments UCC24610 | Demoboard PMP4332, Rev. A
Half-Bridge Converter symmetrical isolated
|
V
in
85-265 V
|
Output
5 V / 80 A
Texas Instruments UCC24610 | Demoboard PMP30192, Rev. A
Half-Bridge Converter symmetrical isolated
|
V
in
90-265 V
|
fsw
600 kHz
|
Output
385 V / 1 A
Texas Instruments UCC24610, Rev. C
Flyback Converter
|
V
in
85-265 V
|
fsw
20-600 kHz
|
Output
5 V / 2 A
Texas Instruments UCC24610, Rev. C
Flyback Converter
|
V
in
85-265 V
|
fsw
20-600 kHz
|
Output
5 V / 5 A
Texas Instruments UCC24612 | Demoboard TIDA-01623, Rev. E1
Flyback Converter
|
V
in
100-240 V
|
fsw
625-1000 kHz
|
Output
20 V / 5 A
Texas Instruments UCC24612-1 | Demoboard TIDA-010239, Rev. C
Other Topology
|
Output
12 V
Texas Instruments UCC24630 | Demoboard UCC24630EVM, Rev. B
Flyback Converter
|
V
in
85-265 V
|
Output
19.5 V / 3.33 A
Texas Instruments UCC24630DBV | Demoboard TIDA-00519, Rev. A
Flyback Converter
|
V
in
90-265 V
|
Output
20.5 V / 3.33 A
Texas Instruments UCC24634DR | Demoboard PFCLLCSREVM034
LLC Resonant Converter
|
V
in
90-264 V
|
Output
12 V / 14 A
Texas Instruments UCC24636 | Demoboard TIDA-00709
Flyback Converter
|
fsw
130 kHz
Texas Instruments UCC25230, Rev. B
Half-Bridge Converter symmetrical isolated
|
V
in
36-72 V
|
fsw
324-445 kHz
|
Output
3.3 V / 30 A
Texas Instruments UCC25600 | Demoboard PMP10283, Rev. A
LLC Resonant Converter
|
V
in
176-264 V
|
Output
30 V
Texas Instruments UCC25600 | Demoboard PMP10375.1, Rev. B
Half-Bridge Converter symmetrical isolated
|
V
in
102-132 V
|
Output
32 V / 10 A
Texas Instruments UCC25600 | Demoboard PMP9739, Rev. B
LLC Resonant Converter
|
V
in
102-138 V
|
Output
24 V
Texas Instruments UCC25600 | Demoboard TIDA-00355, Rev. C
LLC Resonant Converter
|
V
in
350-400 V
|
Output
42 V / 9 A
Texas Instruments UCC25600 | Demoboard PMP5141, Rev. D
Full-Bridge Converter symmetrical isolated
|
V
in
85-265 V
|
Output
24 V / 10 A
Texas Instruments UCC25600D | Demoboard PMP11282, Rev. A
Flyback Converter
|
V
in
12 V
|
Output
24 V / 17 A
Texas Instruments UCC25600D | Demoboard PMP9640, Rev. A
Power Factor Correction
|
Output
28 V / 12.5 A
previous
1
...
464
465
466
467
468
...
490
next
Cart
Your cart is empty.
Get samples and quotes