IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC21750 | Demoboard UCC21750QDWEVM-025

Overview

TopologyOther Topology
Input voltage4.5-55 V
Output 117 V / 10 A
IC revisionB

Typical applications

  • Solar inverters, Motor drives, HEV/EV chargers

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (RMS))
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 10 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height0.8 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-PPTI Push-Pull Transformers, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size1209 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length9.14 mm
Width12.7 mm
Height7.62 mm
–
PackagingTape and Reel 
Input Voltage 5 V (DC)
Output Voltage 15 V (DC)
Output Current 10.8 A
Type of InsulationReinforced 
Switching Frequency 300 - 620
Voltage-µSecond10 Vµs
Turns Ratio1:1.1 
Inductance340 µH
Insulation Test Voltage5000 V (RMS)
MountSMT 
–Check availability
SPECWE-PPTI Push-Pull Transformers, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size1209 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length9.14 mm
Width12.7 mm
Height7.62 mm
–
PackagingTape and Reel 
Input Voltage 5 V (DC)
Output Voltage 117 V (DC)
Output Current 10.25 A
Type of InsulationReinforced 
Switching Frequency 420 - 700
Voltage-µSecond9 Vµs
Turns Ratio1:3.5 
Inductance200 µH
Insulation Test Voltage5000 V (RMS)
MountSMT 
–Check availability