IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC21530

Overview

TopologyPush-Pull Converter symmetrical isolated
IC revisionA

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
VIN
VOut1(V)
IOut1(mA)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (AC))
Mount
Pins
Type
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 2.2 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance2.2 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length12.7 mm
–
–
–
PackagingBag 
–
–
–
–
–
–
–
–
–
MountTHT 
Pins5 
TypeAngled 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
SPECWE-PPTI Push-Pull Transformers, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size1006 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length6.73 mm
Width10.2 mm
Height4.19 mm
–
–
Input Voltage 5 V (DC)
Output Voltage 119 V
Output Current 1225 mA
Type of InsulationFunctional 
Switching Frequency 350 - 500
Voltage-µSecond10 Vµs
Turns Ratio1:3.91 
Inductance320 µH
Insulation Test Voltage2500 V (AC)
MountSMT 
–
–
–
–
–Check availability