IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC21530 | Demoboard TIDA-010210

6.6-kW three-phase, three-level ANPC inverter/PFC bidirectional power stage reference design

Overview

TopologyPower Factor Correction
Input voltage600-1000 V
Switching frequency50-60 kHz
Output 1400 V / 10 A

Description

This reference design provides a design template for implementing a three-level, three-phase, silicon carbide/gallium nitride (SiC/GaN) based ANPC inverter power stage. The use of fast-switching power devices makes it possible to switch at a higher frequency of 100 kHz, reducing the size of magnetics for the filter and increasing the power density of the power stage. The multilevel topology allows the use of 600-V rated power devices at higher DC bus voltages of up to 1000 V. The lower switching voltage stress reduces switching losses resulting in a peak efficiency of 98.5%. This design is modular in construction, making it configurable to work with SiC or GaN power devices with the same filter stage.

Features

  • Power stage for three phase inverters/PFCs usingSiC/GaN switch
  • 650-V rated switches in 800-V system (due tothree levels)
  • Novel on-board protection implemented using CLBof C2000
  • Iso-dual channel driver supports high frequencyoperation (100KHz)
  • Shunt based current sense (high accuracy andlinearity over temperature)

Typical applications

  • Solar String Inverters, Solar Central Inverters
  • Energy storage power conversion system (PCS)

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
PCB/Cable/Panel
Modularity
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
RDC(Ω)
L(µH)
ISAT(A)
fres(MHz)
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
VT(V (RMS))
L(mm)
Mount
Size
ISAT,30%(A)
Core Material
Working Voltage(V (AC))
Operating Temperature
Packaging
W(mm)
H(mm)
Ti
Tl(mm)
Pins
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR(A)
Z @ 1 GHz(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular, Rising Cage Clamp, PCB
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
Wire Section 24 to 16 (AWG) 0.2 to 1 (mm²)
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length7.05 mm
MountTHT 
–
–
–
Working Voltage300 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBox 
–
–
–
–
Pins2 
–
–
–
Rated Current10 A
–
TypeHorizontal 
–Check availability
SPECWE-CBA SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
DC Resistance0.035 Ω
–
–
–
–
–
–
–
–
–
–
–
Length2 mm
MountSMT 
Size0805 
–
–
–
Operating Temperature -55 °C up to +125 °C
–
Width1.2 mm
Height0.9 mm
–
–
–
Impedance @ 100 MHz120 Ω
Maximum Impedance180 Ω
Maximum Impedance300 MHz 
Rated Current2.5 A
Impedance @ 1 GHz114.591 Ω
TypeHigh Current 
–Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length1.6 mm
MountSMT 
Size0603 
–
–
–
Operating Temperature -55 °C up to +125 °C
–
Width0.8 mm
Height0.8 mm
–
–
–
Impedance @ 100 MHz26 Ω
Maximum Impedance39 Ω
Maximum Impedance515 MHz 
Rated Current6.5 A
Impedance @ 1 GHz33 Ω
TypeHigh Current 
–Check availability
SPECWE-PPTI Push-Pull Transformers, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Inductance340 µH
–
–
Input Voltage 5 V (DC)
Output Voltage 15 V (DC)
Output Current 10.65 A
Type of InsulationReinforced 
Switching Frequency 300 - 620
Voltage-µSecond10 Vµs
Turns Ratio1:1.3 
Insulation Test Voltage5000 V (RMS)
Length9.14 mm
MountSMT 
Size1209 
–
–
–
Operating Temperature -40 °C up to +125 °C
PackagingTape and Reel 
Width12.7 mm
Height7.62 mm
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length5.08 mm
MountTHT 
–
–
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
–
–
–
Pins2 
–
–
–
Rated Current3 A
–
TypeStraight 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length7.62 mm
MountTHT 
–
–
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
–
–
–
Pins3 
–
–
–
Rated Current3 A
–
TypeStraight 
–Check availability
SPECWE-PPTI Push-Pull Transformers, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Inductance200 µH
–
–
Input Voltage 5 V (DC)
Output Voltage 117 V (DC)
Output Current 10.25 A
Type of InsulationReinforced 
Switching Frequency 420 - 700
Voltage-µSecond9 Vµs
Turns Ratio1:3.5 
Insulation Test Voltage5000 V (RMS)
Length9.14 mm
MountSMT 
Size1209 
–
–
–
Operating Temperature -40 °C up to +125 °C
PackagingTape and Reel 
Width12.7 mm
Height7.62 mm
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-LQS SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
DC Resistance0.86 Ω
Inductance10 µH
Saturation Current0.6 A
Self Resonant Frequency39 MHz
–
–
–
–
–
–
–
–
Length2 mm
MountSMT 
Size2010 
–
–
–
Operating Temperature -40 °C up to +125 °C
–
Width1.6 mm
Height1 mm
–
–
–
–
–
–
Rated Current0.5 A
–
–
–Check availability
SPECWP-THRBU REDCUBE THR with internal through-hole thread, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountTHR 
–
–
–
–
Operating Temperature -55 °C up to +150 °C
PackagingTape and Reel 
Width7 mm
Height3 mm
Inner ThreadM3 
Thread Length2.5 mm
Pins4 
–
–
–
Rated Current50 A
–
–
–Check availability
SPECWL-SMCD SMT Mono-color Chip LED Diffused, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Dominant Wavelength [typ.]573 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]575 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
–
–
–
–
Length1.6 mm
–
Size0603 
–
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
Width0.8 mm
Height0.4 mm
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-HCFT THT High Current Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Inductance22 µH
Saturation Current49.4 A
Self Resonant Frequency8.15 MHz
–
–
–
–
–
–
–
–
Length34.5 mm
MountTHT 
Size3533 
Saturation Current @ 30%49.4 A
Core MaterialMnZn 
–
Operating Temperature -40 °C up to +125 °C
–
Width36 mm
Height35 mm
–
–
–
–
–
–
Rated Current23.2 A
–
–
–Check availability