Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(104)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(28)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(97)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(257)
Divimath
(8)
Elmos AG
(1)
EPC
(136)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(30)
Littelfuse
(1)
Lumissil Microsystems
(8)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(181)
Menlo Micro
(1)
MikroE
(23)
MindCet
(2)
Monolithic Power Systems
(979)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(266)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(328)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(114)
Powermat
(1)
Pulsiv
(19)
Qorvo
(96)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(297)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(53)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(33)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(61)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
Wise Integration
(3)
Wolfspeed
(23)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
14011-14040 of 14106 reference designs
Filter values
Wolfspeed E3M0032120J2/UCC25800 | Demoboard CRD-22DD12N-J2, Rev. 1
Full-Bridge Converter symmetrical isolated
|
V
in
380-900 V
|
Output
800 V / 36 A
Wolfspeed E3M0032120U2/UCC25800/UCC5350 | Demoboard CRD-22DD12N-U2, Rev. 1
Full-Bridge Converter symmetrical isolated
|
V
in
650-900 V
|
Output
800 V / 36 A
Wolfspeed E3M0075120J2 | Demoboard CRD-13DA12N-J2, Rev. 1
Positive to Negative Converter
|
V
in
550-850 V
|
Output
420 V / 25 A
Wolfspeed ICE2QR2280Z/MAX13256/C3M0045065L | Demoboard CRD-03600AD065E-L
Power Factor Correction
|
V
in
180-265 V
|
Output
420 V
Wolfspeed UCC21710QDWQ1/UCC25800-Q1 | Demoboard CRD-13DA12N-U2, Rev. 1
Motor Drive
|
V
in
550-850 V
|
Output
420 V / 31 A
Wolfspeed UCC25800/UCC5350/E3M0032120J2 | Demoboard CRD-22DD12N-J2, Rev. 1
Other Topology
|
V
in
380-900 V
|
fsw
135-250 kHz
|
Output
800 V / 36 A
Wolfspeed UCC2844D | Demoboard CRD-060DD17P-2
Flyback Converter
|
V
in
300-1000 V
|
Outputs
12 V / 0.1 A, 12 V / 4 A
Wolfspeed UCC28C56/UCC25800/C3M0075120K | Demoboard CRD-11DA12N-K, Rev. 1
Motor Drive
|
V
in
550-850 V
|
Output
420 V / 25 A
Wolfspeed UCC28C56/UCC25800/C3M0075120K | Demoboard CRD-20DA12N-K, Rev. 1
Motor Drive
|
V
in
550-850 V
|
fsw
16-32 kHz
|
Output
420 V / 50 A
Xilinx AFX Daughter Card, Rev. 1.0
Buck Converter
|
V
in
3.3 V
Xilinx VE2802 | Demoboard VEK280, Rev. 1.0
Other Topology
Xilinx VH1582 | Demoboard VHK158, Rev. 1.0
Other Topology
Xilinx XC7Z010, Rev. 1.16
Boost Converter
Xilinx XCKU040-2FFVA1156E | Demoboard KCU105, Rev. 1
FPGA
Xilinx XCKU040-2FFVA1156E, Rev. 1.0
Boost Converter
Xilinx XCKU040-FFVA1156 | Demoboard KCU1250, Rev. 2015.1
Other Topology
Xilinx XCKU075, Rev. 1.6
Boost Converter
|
V
in
1-3.3 V
Xilinx XCKU5P-2FFVB676E | Demoboard KCU116, Rev. 1
FPGA
Xilinx XCVU095-2FFVA2104EES9852 | Demoboard VCU108, Rev. 01
FPGA
Xilinx XCVU095-FFVB2104E | Demoboard VCU1287, Rev. 1.1
FPGA
Xilinx XCVU190 | Demoboard VCU110, Rev. A
Other Topology
Xilinx XCVU37P | Demoboard VCU128
FPGA
|
fsw
12000-20000000 kHz
Xilinx XCVU9P-L2FLGA2104E | Demoboard VCU118, Rev. 1.1
FPGA
Xilinx XCZU3-SBVA484B | Demoboard ZU3EG, Rev. 1
FPGA
Xilinx XCZU58DR | Demoboard UltraScale+ RFSoC ZCU208 ES1, Rev. 1.0
FPGA
Xilinx XCZU7EV-2FFVC1156 | Demoboard ZCU106, Rev. 1.3
FPGA
Xilinx XCZU9EG-2FFVB1156 | Demoboard ZCU102 Evaluation Kit, Rev. 1.0
FPGA
Xilinx ZCU208 | Demoboard ZCU208 Evaluation Kit, Rev. 1.0
Other Topology
Xilinx ZCU216 | Demoboard ZCU216 EVK, Rev. 1.0
Other Topology
Xilinx ZCU28DR | Demoboard ZCU111
FPGA
|
fsw
125000 kHz
previous
1
...
466
467
468
469
470
...
471
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes