IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC21732QDW | Demoboard UCC21732QDWEVM-025

UCC217XX Family Driving and Protecting SiC and IGBT Power Modules and Transistors

Overview

TopologyOther Topology
Input voltage4.5-5.5 V
Output 117 V / 10 A
IC revisionA

Description

This User's Guide describes the characteristics, operation and use of the UCC21732QDWEVM-025 Evaluation Module (EVM). This TI EVM provides driving and protection for popular Silicon Carbide (SiC) MOSFETs and Si IGBTs both in discrete and Power Module implementations. The EVM is using feature rich isolated driver device UCC21732 that is part of family of UCC217XX drivers. A complete schematic diagram, printed-circuit board layouts, and bill of materials are included in this document.

Features

  • 10-A peak split sink/source drive current for fast turn ON and turn OFF time
  • 2-W bias supply with UVLO and OVLO protection set by default at 4.5 V to 5.5 V
  • Drive voltages by default are 17/-5 V with single 5-V input supply
  • Drive voltages can be also programmed independently from 11 V to 19 V for turn ON and from -3.3 V to -6 V for turn OFF by using two input supplies from 3.3 V to 5.5 V
  • Noise-immune design with CMTI >150 V/ns
  • 5.7-kVrms reinforced isolation
  • OC short-circuit shunt resistor sensing with two-level (UCC21732) or single level (UCC21710) soft turn-OFF protection

Typical applications

  • Solar inverters, Motor drives, HEV/EV chargers

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (RMS))
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 10 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height0.8 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Check availability
SPECWE-PPTI Push-Pull Transformers, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size1209 
Operating Temperature -40 °C up to +125 °C
Length9.14 mm
Width12.7 mm
Height7.62 mm
PackagingTape and Reel 
Input Voltage 5 V (DC)
Output Voltage 15 V (DC)
Output Current 10.8 A
Type of InsulationReinforced 
Switching Frequency 300 - 620
Voltage-µSecond10 Vµs
Turns Ratio1:1.1 
Inductance340 µH
Insulation Test Voltage5000 V (RMS)
MountSMT 
Check availability
SPECWE-PPTI Push-Pull Transformers, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size1209 
Operating Temperature -40 °C up to +125 °C
Length9.14 mm
Width12.7 mm
Height7.62 mm
PackagingTape and Reel 
Input Voltage 5 V (DC)
Output Voltage 117 V (DC)
Output Current 10.25 A
Type of InsulationReinforced 
Switching Frequency 420 - 700
Voltage-µSecond9 Vµs
Turns Ratio1:3.5 
Inductance200 µH
Insulation Test Voltage5000 V (RMS)
MountSMT 
Check availability