IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC24612 | Demoboard TIDA-01623

30-W/in3, 93.4% efficiency, 100-W AC/DC adapter reference design

Overview

TopologyFlyback Converter
Input voltage100-240 V
Switching frequency625-1000 kHz
Output 120 V / 5 A
IC revisionE1

Description

This fully-tested reference design is a high-efficiency, high-power-density, AC/DC adapter solution with a wide input voltage range (100- to 240-V AC) for laptop adapters and smartphone charger applications. This design consists of a front-end transition-mode (TM) power factor correction (PFC) circuit based on the UCC28056, followed by an active-clamp flyback for isolated DC/DC conversion based on the UCC28780.

Features

  • Wide operating input range: 100- to 240-VAC with full power delivery over entire range
  • High efficiency (93.4% peak value) with natural cooling
  • Configured as 5-V/5-A, 9-V/5-A, 15-V/5-A, 20-V/5-A output
  • Low standby power consumption (130 mW)
  • Small size (70 mm × 42 mm × 16.5 mm)
  • High power density (30 W/in3)

Typical applications

  • Notebook PC power adapter, Mobile wall charger, AC/DC adapters/PSU
  • Industrial AC/DC

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750343092
SPECInductor
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Inductor
–Check availability
750343984
SPECPFC Inductor
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series PFC Inductor
–Check availability
750344166
SPECPower Inductor
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Inductor
–Check availability
750344183
SPECFlyback Transformer
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
–Check availability