IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC24634DR | Demoboard PFCLLCSREVM034

UCC25640x LLC Resonant Controller with Ultra-Low Audible Noise and Standby Power

Overview

TopologyLLC Resonant Converter
Input voltage90-264 V
Output 112 V / 14 A

Description

PFCLLCSREVM034 is a 168-W AC/DC supply with a transition-mode power-factor-correction front end and isolated half-bridge LLC resonant converter with synchronous rectification. This EVM accepts AC input from 90 Vrms to 264 Vrms and outputs 12-V DC with 168-W full-load output power.

Features

  • Low cost single layer PCB
  • High efficiency meeting CoC Tier II
  • Excellent no load to full load transient response
  • X capacitor discharge function

Typical applications

  • Power tools
  • Multi-functional printer, Enterprise and cinema projector
  • Lighting
  • SMPS power supply for TV, AC-DC adapter, Medical power supply, PC power supply, Gaming console power supply

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
Tol. C
Size
Operating Temperature
Q
DF(%)
Ceramic Type
Fl(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTX2 Film Capacitors, Across the mains, 220 nF
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance220 nF
Rated Voltage275 V (AC)
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch10 mm
Length13 mm
Width8 mm
Height14 mm
PackagingBulk 
Capacitance±10% 
SizePitch: 10 mm 
Operating Temperature -40 °C up to +105 °C
Check availability
SPECWCAP-FTX2 Film Capacitors, Across the mains, 470 nF
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance470 nF
Rated Voltage275 V (AC)
Safety ClassX2 
Rate of Voltage Rise280 V/µs
Dissipation Factor0.1 %
Insulation Resistance21.28 GΩ
Pitch12.5 mm
Length15 mm
Width10 mm
Height16 mm
PackagingBulk 
Capacitance±10% 
SizePitch: 12.5 mm 
Operating Temperature -40 °C up to +105 °C
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, 330 pF
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance330 pF
Rated Voltage50 V (AC)
Insulation Resistance10 GΩ
Length1.6 mm
Width0.8 mm
Height0.8 mm
Packaging7" Tape & Reel 
Capacitance±5% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Ceramic TypeNP0 Class I 
Pad Dimension0.4 mm
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, 10 µF
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Rated Voltage25 V (AC)
Insulation Resistance0.01 GΩ
Length3.2 mm
Width1.6 mm
Height1.6 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size1206 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
Check availability