IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC23513 | Demoboard TIDA-010025

Three-phase inverter reference design for 200–480 VAC drives with opto-emulated input gate drivers

Overview

TopologyPositive to Negative Converter
Input voltage24 V

Description

This reference design realizes a reinforced isolated three-phase inverter subsystem using isolated IGBT gate drivers and isolated current/voltage sensors. The UCC23513 gate driver used has a 6-pin wide body package with optical LED emulated inputs which enables its use as pin-to-pin replacement to existing opto-isolated gate drivers. This design shows that the UCC23513 input stage can be driven using all existing configurations used to drive opto-isolated gate drivers. In-phase shunt resistor based motor current sensing is done using AMC1300B isolated amplifier and DC link voltage, IGBT module temperature sensing using the AMC1311 isolated amplifier. The design uses a C2000™ LaunchPad™ for inverter control.

Features

  • Three-phase inverter power stage suited for 200-480 VAC powered drives with output current rating up to 14 Arms
  • Reinforced isolated gate driver with opto-emulated inputs and 6-pin wide body package which can be used as pin to pin replacement for opto-isolated gate drivers
  • Gate driver with wide operating ambient temperature up to 125°C with low parametric variations, high CMTI and working isolation voltage rating of 1500 Vdc results in improved system robustness
  • Reinforced isolated In-phase shunt resistor based motor current sensing up to 25 Apk for all three phases with overcurrent protection response of < 5 μs
  • Reinforced isolated DC link voltage sensing up to 800 V and temperature sensing up to 120°C using NTC integrated inside IGBT module using isolated amplifiers
  • Inverter control using C2000 LaunchPad

Typical applications

  • AC Inverter & VF Drives, Servo CNC & Robotics, Three-Phase UPS.

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (AC))
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 5 V (DC), 5 V (DC)
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 15 V (DC)
Output Current 10.6 A
Type of InsulationFunctional 
Switching Frequency 300 - 620
Voltage-µSecond11 Vµs
Turns Ratio1:1.3 
Inductance475 µH
Insulation Test Voltage2500 V (AC)
Length6.73 mm
Width10.2 mm
Height4.19 mm
MountSMT 
Check availability