IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC25600D | Demoboard PMP9640

310W AC-DC PSU with TM-Bridgeless-PFC and LLC-SRC - Reference Design

Overview

TopologyPower Factor Correction
Output 128 V / 12.5 A
IC revisionA

Description

High efficiency, high power factor and reliable power supply are the main focus of the PMP9640 design for motor driver applications. Low cost analog transition mode (TM) PFC controller UCC28051 has been used for bridgeless PFC as the first conversion stage of the PMP9640. LLC series resonant converter (SRC) with UCC25600 is applied as the second stage of the PMP9640. In addition, a high-side buck converter with UCC28710 is applied here as the bias supply. In this design, bridgeless PFC efficiency can go up to 98.5%

Features

  • Universal 85VAC-264VAC input
  • 28V 310W output
  • Up to 98.5% PFC efficiency
  • TM bridgeless PFC output power goes up to 365W
  • AC-DC PSR buck for bias supply

Typical applications

  • LED power supply, Merchant DIN rail power supply, DIN rail power supply,

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
n
L(µH)
∫Udt(µVs)
VT(V (DC))
CWW 1(pF)
LS(µH)
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-GDT Gate-Drive-Transformer, 1:1:1, 260 µH
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Turns Ratio1:1:1 
Inductance260 µH
Voltage-µSecond25.2 µVs
Insulation Test Voltage1500 V (DC)
Interwinding Capacitance9 pF
Leakage Inductance1.7 µH
SizeEP5 
–Check availability
750314573
SPECPower Inductor, –, –
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Inductor
–
–
–
–
–
–
–
–Check availability
750314575
SPECFlyback Transformer, WE-FB, –, –
Availability
–
Downloads1 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer, WE-FB
–
–
–
–
–
–
–
–Check availability