IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC21710 | Demoboard TIDA-010054

Bi-directional, dual active bridge reference design for level 3 electric vehicle charging stations

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage700-800 V
Output 1500 V / 26 A
IC revisionApril 2024

Description

This reference design provides an overview on the implementation of a single-phase dual active bridge (DAB) DC/DC converter. DAB topology offers advantages like soft-switching commutations, a decreased number of devices and high efficiency. The design is beneficial where power density, cost, weight, galvanic isolation, high voltage conversion ratio and reliability are critical factors, making it ideal for EV charging stations and energy storage applications. Modularity and symmetrical structure in DAB allow for stacking converters to achieve high power throughput and facilitate a bidirectional mode of operation to support battery charging and discharging applications.

Features

Smart Gate driver UCC21710 providing integrated protection for SiC MOSFETs
TMS320F280039 controller for implementation of digital controlPrimary voltage of 700V to 800V DC, secondary voltage of 350V to 500V DC (SPS) 250V to 500V (EPS)Achieves peak efficiency of 98.7% and full load efficiency of 98%PWM switching frequency of 100kHz and reduced transformer size enabled by planar magneticsMaximum power output of 10kW

Typical applications

  • Hybrid, electric and powertrain systems
  • Power conversion system (PCS)
  • DC fast charging station
  • DC fast charging power module

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
Fl(mm)
Packaging
Gender
Variant
Working Voltage(V (AC))
Mount
W(mm)
H(mm)
IR(A)
Ti
Tl(mm)
Pins
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR(mA)
Z @ 1 GHz(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
PackagingTape and Reel 
MountSMT 
Width0.8 mm
Height0.7 mm
Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size0603 
Operating Temperature -55 °C up to +125 °C
Length1.6 mm
Pad Dimension0.3 mm
MountSMT 
Width0.8 mm
Height0.8 mm
Impedance @ 100 MHz26 Ω
Maximum Impedance39 Ω
Maximum Impedance515 MHz 
Rated Current6500 mA
Impedance @ 1 GHz33 Ω
TypeHigh Current 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Width0.8 mm
Height0.8 mm
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length5.08 mm
PackagingBag 
GenderPin Header 
Working Voltage250 V (AC)
MountTHT 
Pins
Rated Current3000 mA
TypeStraight 
Check availability
SPECWR-DSUB PCB, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-DSUB PCB
Operating Temperature -55 °C up to +105 °C
Insulation Resistance5000 MΩ
Length30.8 mm
PackagingTray 
GenderFemale 
Variantwith Hex Screw 
Working Voltage125 V (AC)
Rated Current3 A
Pins
Rated Current3000 mA
TypeAngled 
Check availability
SPECWP-THRBU REDCUBE THR with internal through-hole thread, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +150 °C
PackagingTape and Reel 
MountTHR 
Width7 mm
Height3 mm
Inner ThreadM3 
Thread Length2.5 mm
Pins
Rated Current50000 mA
Check availability