IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC25600 | Demoboard PMP10283

Single Stage 200W AC-DC LLC Series Resonant Conv for 120VAC & 230VAC Input Reference Design

Overview

TopologyLLC Resonant Converter
Input voltage176-264 V
Output 130 V
IC revisionA

Description

The PMP10283 reference design provides 30V/100W and -30V/100W outputs from AC line voltage to a single LLC resonant converter stage. This design is featured with its low circuit cost and high efficiency(over 90% @ 120VAC full load and ~92% @ 240VAC full load). This design uses the UCC25600 resonant converter controller for LLC resonant converter.

Features

  • 88VAC-132VAC or 176VAC-264VAC Input
  • +/-30V 200W output
  • Up to 92% converter efficiency
  • Single stage AC-DC LLC-SRC
  • Low circuit cost

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
ISAT,10%(A)
ISAT,30%(A)
IR,40K(A)
IRP,40K(A)
fres(MHz)
Size
Version
IR(A)
L(µH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 25 A, 31 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Saturation Current @ 10%25 A
Saturation Current @ 30%31 A
Rated Current13 A
Performance Rated Current18.7 A
Self Resonant Frequency120 MHz
Size1210 
VersionStandard 
Rated Current13 A
Inductance1 µH
DC Resistance6 mΩ
–
–
–
Length12 mm
Width12 mm
Height10 mm
MountSMT 
–Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
SizeM 
VersionTHT 
Rated Current6 A
Inductance1000 µH
DC Resistance13 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length25 mm
Width17 mm
Height26.5 mm
MountTHT 
–Check availability
750314573
SPECPower Inductor, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Inductor
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
750314889
SPECFlyback Transformer, WE-FB, –, –
Simu­lation–
Availability
–
Downloads1 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer, WE-FB
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability