IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC21710 | Demoboard UCC21710QDWEVM-025

Driving and protection evaluation board for SiC and IGBT transistors and power modules

Overview

TopologyPush-Pull Converter symmetrical isolated
Input voltage5 V
Output 117 V / 10 A

Description

The UCC21710QDWEVM-025 is a compact, single channel isolated gate driver board providing drive, bias voltages, protection and diagnostic needed for SiC MOSFET and Si IGBT Power Modules housed in 150 x 62 x 17 mm and 106 x 62 x 30 mm packages. This TI EVM is based on 5.7-kVrms reinforced isolation drivers UCC21710 in SOIC-16DW package with 8.0 mm creepage and clearance. The EVM includes SN6505B based isolated DC-DC transformer bias supplies.

Features

  • 10-A peak split sink/source drive current for fast turn ON and turn OFF time
  • 2-W bias supply with UVLO and OVLO protection set by default at 4.5 V to 5.5 V
  • Drive voltages by default are 17/-5 V with single 5-V input supply
  • Drive voltages can be also programmed independently from 11 V to 19 V for turn ON and from -3.3 Vto -6 V for turn OFF by using two input supplies from 3.3 V to 5.5 V
  • Noise-immune design with CMTI >150 V/ns
  • 5.7-kVrms reinforced isolation
  • OC short-circuit shunt resistor sensing with two-level (UCC21732) or single level (UCC21710) softturn-OFF protection
  • OC signal setting either for positive or negative polarity
  • Desat short-circuit sensing for UCC21750
  • Active Miller clamp using external FET (UCC21732) or internal (UCC21710)
  • Output short circuit clamp
  • Fault feedback with reset
  • Isolated temperature and input rail monitoring

Typical applications

  • Solar inverters, Motor drives, HEV/EV chargers, HEV/EV traction Inverters

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (RMS))
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 10 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height0.8 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-PPTI Push-Pull Transformers, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size1209 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length9.14 mm
Width12.7 mm
Height7.62 mm
–
PackagingTape and Reel 
Input Voltage 5 V (DC)
Output Voltage 15 V (DC)
Output Current 10.8 A
Type of InsulationReinforced 
Switching Frequency 300 - 620
Voltage-µSecond10 Vµs
Turns Ratio1:1.1 
Inductance340 µH
Insulation Test Voltage5000 V (RMS)
MountSMT 
–Check availability
SPECWE-PPTI Push-Pull Transformers, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size1209 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length9.14 mm
Width12.7 mm
Height7.62 mm
–
PackagingTape and Reel 
Input Voltage 5 V (DC)
Output Voltage 117 V (DC)
Output Current 10.25 A
Type of InsulationReinforced 
Switching Frequency 420 - 700
Voltage-µSecond9 Vµs
Turns Ratio1:3.5 
Inductance200 µH
Insulation Test Voltage5000 V (RMS)
MountSMT 
–Check availability