Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(109)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
13921-13950 of 14698 reference designs
Filter values
Texas Instruments TSW14J58 | Demoboard TSW14J58EVM, Rev. A
ADC
Texas Instruments TUSB215 | Demoboard TUSB215EVM, Rev. A
Other Topology
Texas Instruments TUSB320LIRWBR | Demoboard TIDA-010973, Rev. December 2025
LAN / POE
Texas Instruments TUSB522P | Demoboard TUSB522PEVM, Rev. B
USB
Texas Instruments TUSB542 | Demoboard TUSB542EVM, Rev. 1
USB
Texas Instruments TUSS4440TRTJR | Demoboard BOOST-TUSS4440, Rev. A
Other Topology
Texas Instruments TVS1400 | Demoboard TIDA-010004, Rev. E2
Other Topology
Texas Instruments TVS3300DRVR | Demoboard TIDA-050042, Rev. A1
Other Topology
|
V
in
4-30 V
Texas Instruments TVS3301DRB | Demoboard TIDA-010973, Rev. December 2025
LAN / POE
Texas Instruments TXS0101DCKR | Demoboard TIDA-010973, Rev. December 2025
LAN / POE
Texas Instruments UC1825B-SP | Demoboard UC1825BEVM-CVAL
Push-Pull Converter symmetrical isolated
|
V
in
22-48 V
|
fsw
1000 kHz
|
Output
5 V / 10 A
Texas Instruments UC1843B | Demoboard UC1843BEVM-CVAL
Buck Converter
|
V
in
20-40 V
|
Output
5 V / 10 A
Texas Instruments UC2844
Flyback Converter
|
V
in
300-1000 V
|
Outputs
12 V / 4 A, 12 V / 0.1 A
Texas Instruments UCC12050 | Demoboard PMP22855, Rev. E1
Full-Bridge Converter symmetrical isolated
|
V
in
12-14 V
|
Output
5 V / 0.15 A
Texas Instruments UCC12050DVE, Rev. 00
Battery Management System
Texas Instruments UCC12051-Q1 | Demoboard PMP22845
Buck Converter
|
V
in
4.5-5.5 V
|
Output
5 V / 0.1 A
Texas Instruments UCC14130-Q1 | Demoboard UCC14131EVM-070, Rev. A
Other Topology
|
V
in
11.2-14 V
|
Output
12 V / 0.13 A
Texas Instruments UCC14131-Q1 | Demoboard UCC14131EVM-070, Rev. A
Other Topology
|
V
in
11.2-14 V
|
Output
12 V / 0.13 A
Texas Instruments UCC14140-Q1 | Demoboard UCC14141EVM-068 EVM, Rev. A
Buck Converter
|
V
in
8-18 V
|
fsw
10000-20000 kHz
Texas Instruments UCC14141-Q1 | Demoboard UCC14141EVM-068, Rev. A
Buck Converter
|
V
in
8-18 V
|
fsw
13-20 kHz
|
Output
18 V
Texas Instruments UCC14240 | Demoboard UCC14240EVM-052
Other Topology
Texas Instruments UCC14240-Q1 | Demoboard UCC14240EVM-052
Buck Converter
|
V
in
21-27 V
|
fsw
20000-25000 kHz
|
Output
20.17 V / 0.08 A
Texas Instruments UCC14241-Q1 | Demoboard UCC14240EVM-052, Rev. C
Buck Converter
|
V
in
21-27 V
|
fsw
11000-15000 kHz
|
Output
20.17 V / 0.08 A
Texas Instruments UCC14341-Q1 | Demoboard UCC14341EVM-069
Other Topology
Texas Instruments UCC15240-Q1 | Demoboard UCC14240EVM-052, Rev. C
Buck Converter
|
V
in
21-27 V
|
fsw
11000-15000 kHz
|
Output
20.17 V / 0.08 A
Texas Instruments UCC15241-Q1 | Demoboard UCC14240EVM-052, Rev. C
Buck Converter
|
V
in
21-27 V
|
fsw
11000-15000 kHz
|
Output
20.17 V / 0.08 A
Texas Instruments UCC21220AD | Demoboard PMP30446, Rev. 1
Buck Converter
|
V
in
450-780 V
|
Output
390 V / 1.5 A
Texas Instruments UCC21225 | Demoboard PMP23332, Rev. A
Boost Converter
|
V
in
-62 - -36 V
|
Output
52 V / 14 A
Texas Instruments UCC21520 | Demoboard TIDA-00366, Rev. E2
Other Topology
Texas Instruments UCC21520/UCC27211A | Demoboard TIDA-00951, Rev. E2
Full-Bridge Converter symmetrical isolated
|
V
in
300-400 V
|
fsw
100 kHz
|
Output
60 V / 50 A
previous
1
...
463
464
465
466
467
...
490
next
Cart
Your cart is empty.
Get samples and quotes