IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC21530 | Demoboard TIDA-010054

Bi-directional, dual active bridge reference design for level 3 electric vehicle charging stations

Overview

TopologyOther Topology
IC revisionE1

Description

This reference design provides an overview on the implementation of a single-phase dual active bridge (DAB) DC/DC converter. DAB topology offers advantages like soft-switching commutations, a decreased number of devices and high efficiency. The design is beneficial where power density, cost, weight, galvanic isolation, high voltage conversion ratio and reliability are critical factors, making it ideal for EV charging stations and energy storage applications. Modularity and symmetrical structure in DAB allow for stacking converters to achieve high power throughput and facilitate a bidirectional mode of operation to support battery charging and discharging applications.

Features

  • Dual-channel UCC21530 with reinforced isolation used for driving SiC MOSFETs in the half-bridge configuration
  • TMS320F280049 controller for implementation of digital control
  • Isolated voltage and current sensing
  • Primary voltage of 700-800-V DC, secondary voltage of 380-500-V DC, maximum power output of 10 kW
  • Full load efficiency of 97.6% and a peak efficiency of 98.2% at 6 KW
  • High-power density of 1.92 KW/L

Typical applications

  • Solar string and central inverters
  • AC inverter and servo drive
  • AC-to-DC and DC-to-DC power delivery
  • AC-to-DC and DC-to-DC charging piles / Energy storage systems

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
Size
IR(A)
ISAT,30%(A)
fres(MHz)
Core Material
Type
Mount
L(mm)
Working Voltage(V (AC))
Operating Temperature
Packaging
W(mm)
H(mm)
Ti
Tl(mm)
Pins
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCFT THT High Current Inductor, 15 µH, 3540
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Size3540 
Rated Current45.3 A
Saturation Current @ 30%51.6 A
Self Resonant Frequency12 MHz
Core MaterialMnZn 
–
MountTHT 
Length41 mm
–
Operating Temperature -40 °C up to +125 °C
–
Width36 mm
Height35 mm
–
–
Pins2 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Rated Current3 A
–
–
–
TypeStraight 
MountTHT 
Length5.08 mm
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
–
–
–
Pins2 
–Check availability
SPECWP-THRBU REDCUBE THR with internal through-hole thread, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Rated Current50 A
–
–
–
–
MountTHR 
–
–
Operating Temperature -55 °C up to +150 °C
PackagingTape and Reel 
Width7 mm
Height3 mm
Inner ThreadM3 
Thread Length2.5 mm
Pins4 
–Check availability