Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(109)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
13981-14010 of 14698 reference designs
Filter values
Texas Instruments UCC25600D | Demoboard PMP10283, Rev. PMP10283.1
LLC Resonant Converter
|
V
in
88-132 V
|
fsw
40-350 kHz
|
Outputs
30 V, -30 V
Texas Instruments UCC25600D | Demoboard PMP10283, Rev. PMP10283.1
LLC Resonant Converter
|
V
in
176-264 V
|
fsw
40-350 kHz
|
Outputs
-30 V, 30 V
Texas Instruments UCC25630 | Demoboard UCC25630-1EVM-291
LLC Resonant Converter
|
Output
24 V
Texas Instruments UCC256301 | Demoboard TIDA-010038, Rev. 001
LLC Resonant Converter
|
V
in
85-265 V
|
fsw
35-1000 kHz
|
Output
28 V / 10 A
Texas Instruments UCC256301 | Demoboard TIDA-010015, Rev. E1
LLC Resonant Converter
|
V
in
85-265 V
|
Output
24 V / 21 A
Texas Instruments UCC256301, Rev. E1
LLC Resonant Converter
|
fsw
35-1000 kHz
Texas Instruments UCC256301 | Demoboard TIDA-01494, Rev. E1
Half-Bridge Converter symmetrical isolated
|
V
in
85-265 V
|
fsw
35-1000 kHz
|
Output
24 V / 20 A
Texas Instruments UCC256301 | Demoboard TIDA-01557, Rev. E1
LLC Resonant Converter
|
fsw
53-160 kHz
Texas Instruments UCC256302 | Demoboard PMP40379
LLC Resonant Converter
|
V
in
100-120 V
|
Outputs
42 V / 12 A, -42 V / 12 A
Texas Instruments UCC256302 | Demoboard PMP40379
LLC Resonant Converter
|
V
in
200-240 V
|
Outputs
-42 V / 12 A, 42 V / 12 A
Texas Instruments UCC256302 | Demoboard PMP21683, Rev. B
LLC Resonant Converter
|
V
in
380-420 V
|
fsw
35-1000 kHz
|
Output
48 V / 11.45 A
Texas Instruments UCC256302 | Demoboard PMP40379, Rev. B
LLC Resonant Converter
|
V
in
200-240 V
|
Outputs
42 V / 6 A, 42 V / 6 A
Texas Instruments UCC256302 | Demoboard PMP40379, Rev. B
Half-Bridge Converter symmetrical isolated
|
V
in
240-380 V
|
Outputs
42 V / 6 A, -42 V / 6 A
Texas Instruments UCC256302 | Demoboard PMP21582, Rev. B
LLC Resonant Converter
|
V
in
100-130 V
|
fsw
35-1000 kHz
|
Outputs
13.8 V / 0.8 A, 30 V / 8.33 A, 3.3 V / 0.2 A
Texas Instruments UCC256304 | Demoboard PMP40482, Rev. 002
LLC Resonant Converter
|
V
in
85-115 V
|
fsw
35-1000 kHz
|
Outputs
25 V / 0.4 A, 22 V / 0.15 A, 60 V / 2.5 A, 12 V / 7.5 A
Texas Instruments UCC256304 | Demoboard PMP40482, Rev. A
LLC Resonant Converter
|
V
in
85-115 V
|
Outputs
60 V / 2.5 A, 12 V / 7.1 A, 25 V / 0.4 A
Texas Instruments UCC256304 | Demoboard PMP21251, Rev. B
Power Factor Correction
|
V
in
90-264 V
|
fsw
35-1000 kHz
|
Output
12 V / 10.8 A
Texas Instruments UCC256403 | Demoboard TIDA-010081, Rev. 00
LLC Resonant Converter
|
V
in
85-265 V
|
fsw
35-1000 kHz
|
Output
54 V / 18.7 A
Texas Instruments UCC256403/UCC28180 | Demoboard TIDA-010080, Rev. E1
LLC Resonant Converter
|
V
in
90-265 V
|
Output
52 V / 10.5 A
Texas Instruments UCC256404 | Demoboard PMP31179, Rev. 1
LLC Resonant Converter
|
V
in
200-260 V
|
fsw
0.4-0.8 kHz
|
Output
30 V / 13.3 A
Texas Instruments UCC25640x | Demoboard UCC25640EVM-020, Rev. A
LLC Resonant Converter
|
V
in
85-264 V
|
Output
12 V / 15 A
Texas Instruments UCC25660 | Demoboard UCC25660EVM-064, Rev. A
LLC Resonant Converter
|
V
in
85-265 V
|
Output
12 V / 15 A
Texas Instruments UCC256601DDBR | Demoboard UCC25660x Half Bridge LLC Evaluation Module, Rev. A
LLC Resonant Converter
|
V
in
85-265 V
|
fsw
85-125 kHz
|
Output
12 V / 15 A
Texas Instruments UCC2566064 | Demoboard UCC25660EVM-064, Rev. A
LLC Resonant Converter
|
V
in
85-264 V
|
Output
15 V / 12 A
Texas Instruments UCC25661 | Demoboard UCC25661EVM-128, Rev. A
Half-Bridge Converter symmetrical isolated
|
V
in
85-265 V
|
Output
12 V / 15 A
Texas Instruments UCC256610 | Demoboard PMP23488, Rev. A
LLC Resonant Converter
Texas Instruments UCC256613 | Demoboard PMP31276, Rev. JULY 2026
LLC Resonant Converter
|
V
in
640 V
|
Output
24 V / 12 A
Texas Instruments UCC25710 | Demoboard PMP4317, Rev. A
Flyback Converter
|
V
in
90-264 V
|
Output
200 V / 0.7 A
Texas Instruments UCC25710 | Demoboard PMP4302B, Rev. A
Boost Converter
|
V
in
90-264 V
|
Output
50 V / 2 A
Texas Instruments UCC25710 | Demoboard PMP4371, Rev. A
LLC Resonant Converter
|
V
in
90-264 V
|
Output
380 V / 0.35 A
previous
1
...
465
466
467
468
469
...
490
next
Cart
Your cart is empty.
Get samples and quotes