IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC25600 | Demoboard PMP10375.1

335W Single Stage LLC-SRC Converter Reference Design

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage102-132 V
Output 132 V / 10 A
IC revisionB

Description

The PMP10375 reference design is a single stage LLC series resonant converter (SRC), producing up to a 335W output using UCC25600 resonant controller. With the use of single stage LLC-SRC, the converter efficiency goes up to 90% at 335W full output power with 120VAC input.

Features

  • High efficiency single stage AC/DC LLC resonant converter
  • 90% efficiency at 335W output with nominal 120VAC input
  • 3.7" x 6.75" board dimension
  • 102VAC to 138VAC input and output power up to 335W
  • Set up for 32V at 10A and 15V at 1A outputs
  • Test report is available

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
ISAT,10%(A)
ISAT,30%(A)
IR,40K(A)
IRP,40K(A)
fres(MHz)
Size
Version
IR(A)
L(µH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 25 A, 31 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Saturation Current @ 10%25 A
Saturation Current @ 30%31 A
Rated Current13 A
Performance Rated Current18.7 A
Self Resonant Frequency120 MHz
Size1210 
VersionStandard 
Rated Current13 A
Inductance1 µH
DC Resistance6 mΩ
–
–
–
Length12 mm
Width12 mm
Height10 mm
MountSMT 
–Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
SizeXL 
VersionTHT 
Rated Current8 A
Inductance2200 µH
DC Resistance14 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length30 mm
Width21 mm
Height35 mm
MountTHT 
–Check availability
750315068
SPECPower Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
750315069
SPECPower Inductor, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Inductor
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability