Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(109)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
12781-12810 of 14698 reference designs
Filter values
Texas Instruments TMAG5110 | Demoboard TMAG5110EVM
Other Topology
Texas Instruments TMDSCNCD2800137 | Demoboard TMDSCNCD2800137, Rev. B
Other Topology
Texas Instruments TMDSCNCD280025C | Demoboard TIDA-010236, Rev. B
Power Factor Correction
|
V
in
200-277 V
|
Output
400 V / 10 A
Texas Instruments TMDSCNCD28P55X | Demoboard TIEVM-ARC-AFE, Rev. A
FPGA
Texas Instruments TMP1075 | Demoboard TMP1075EVM, Rev. A
Sensors
|
V
in
1.62-5.5 V
Texas Instruments TMP116AIDRVR | Demoboard TMP116EVM, Rev. A
Other Topology
Texas Instruments TMP117AIDRVR | Demoboard TIDA-01614, Rev. E1
Other Topology
Texas Instruments TMP118 | Demoboard TMP118EVM, Rev. 1
Sensors
Texas Instruments TMP1827 | Demoboard TMP1827EVM
Sensors
Texas Instruments TMP451 | Demoboard TMP451EVM, Rev. A
Sensors
Texas Instruments TMP461 | Demoboard TMP461EVM, Rev. A
ADC
Texas Instruments TMP4719
Other Topology
Texas Instruments TMS320F2800137 | Demoboard LAUNCHXL-F2800137, Rev. A
FPGA
Texas Instruments TMS320F2800157 | Demoboard LAUNCHXL-F2800157, Rev. A
FPGA
Texas Instruments TMS320F280025C | Demoboard TMDXCNCD280025C
Other Topology
Texas Instruments TMS320F280025CPNSR | Demoboard LAUNCHXL-F280025C, Rev. 001
Other Topology
Texas Instruments TMS320F28003 | Demoboard TIDM-02012, Rev. A
Motor Drive
|
V
in
400-800 V
Texas Instruments TMS320F280039C | Demoboard LAUNCHXL-F280039C, Rev. A
Other Topology
Texas Instruments TMS320F280049 | Demoboard LAUNCHXL-F280049C, Rev. A
Other Topology
Texas Instruments TMS320F280049 | Demoboard LAUNCHXL-F280049C, Rev. B
Other Topology
Texas Instruments TMS320F280049C | Demoboard PMP40988 REV E1
Power Factor Correction
|
V
in
120-277 V
|
Output
400 V / 12.5 A
Texas Instruments TMS320F2803x | Demoboard TMDSHVMTRPFCKIT, Rev. 1.1
Power Factor Correction
|
V
in
85-400 V
|
Output
15 V
Texas Instruments TMS320F2806 | Demoboard LAUNCHXL-F28P65X, Rev. A
Other Topology
Texas Instruments TMS320F28069 | Demoboard TIDA-01507, Rev. E1
Other Topology
Texas Instruments TMS320F28079 | Demoboard LAUNCHXL-F28379D, Rev. A
Other Topology
Texas Instruments TMS320F28377D | Demoboard TIDM-1000, Rev. E2
Other Topology
Texas Instruments TMS320F28379D | Demoboard TIDM-1001, Rev. E2
LLC Resonant Converter
Texas Instruments TMS320F28P550SJ9 | Demoboard TMDSCNCD28P55X, Rev. A
FPGA
Texas Instruments TMS320F28P55x | Demoboard PMP41134, Rev. 00
Full-Bridge Converter symmetrical isolated
Texas Instruments TMS320F28P650DK9ZEJ | Demoboard TMDSCNCD28P65X, Rev. A
FPGA
previous
1
...
425
426
427
428
429
...
490
next
Cart
Your cart is empty.
Get samples and quotes