IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TMP1075 | Demoboard TMP1075EVM

TMP1075 Digital Temperature Sensor Evaluation Board

Overview

TopologySensors
Input voltage1.62-5.5 V
IC revisionA

Description

The industry standard LM75/TMP75 is now available with high accuracy and a wider temperature range. The TMP1075 is a drop-in replacement for the most prevalent digital temperature sensors with enhanced features. The TMP1075 provides up to ±0.5°C typical accuracy over the −25°C to +85°C range, and ±1°C typical accuracy over the −55°C to +125°C range with 12-bit resolution, giving a temperature resolution of 0.0625°C. The Texas Instruments TMP1075EVM (Evaluation Module) provides the user a simple way to get started with TMP1075. The module and GUI are designed to provide the user a quick setup to evaluate the system and register map. The EVM features a perforation that allows the temperature sensor to be placed away from the MSP430 for remote temperature measurements and a header to connect multiple TMP1075's to the controller. This document provides detailed information about the hardware design and software installation.

Features

  • Provides GUI for simple and fast setup
  • Perforated PCB allows sensor to be placed in user’s system
  • Up to ±0.5°C typical accuracy with 0.0625°C resolution (12-bit)
  • Example of PCB layout for fast thermal response time

Typical applications

  • Connected peripherals & printers
  • Power-supply temperature monitoring
  • HVAC
  • Wireless environmental sensor
  • PC and notebooks, PC and notebooks
  • Battery management

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 3, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
TypeStraight 
MountTHT 
Length7.62 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability