IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TMDSCNCD280025C | Demoboard TIDA-010236

4-kW GaN totem-pole PFC reference design for appliances

Overview

TopologyPower Factor Correction
Input voltage200-277 V
Output 1400 V / 10 A
IC revisionB

Description

This reference design is a 4-kW continuous conduction mode (CCM) totem-pole power factor correction (PFC) with a top-cooled gallium nitride (GaN) daughterboard and TMS320F280025C digital controller. Along with the integrated protection features of LMG352x and C2000, full protections are implemented. AC drop, surge and conducted emission (CE) are fully validated, providing a high-efficiency and robust totem-pole PFC design with C2000 and GaN.

Features

  • Maximum power of 4000 W at 200 V to 277 V nominal
  • Peak efficiency of >= 98.66% and power factor of ~0.999
  • Current sensing by non-isolated high-speed amplifier
  • Single-phase CCM totem pole
  • Compatible with TMS320F28002x digital controllers

Typical applications

  • AC-input BLDC motor drive, Air conditioner outdoor unit, Digital controlled industrial AC/DC, Single phase online UPS

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
RDC(Ω)
Type
Application
C
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
Packaging
ISAT(A)
fres(MHz)
ISAT,10%(A)
Version
ISAT,30%(A)
IR,40K(A)
IRP,40K(A)
Size
SW(mm)
Ti
To
Pins
Center pin Ø(mm)
Plug OD(mm)
Working Voltage(V (AC))
Operating Temperature
IR(mA)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
VRMS(V)
VDC(V)
VBR(V)
IPeak(A)
Wmax(J)
PDiss(W)
VDE Approval
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBA SMT EMI Suppression Ferrite Bead, 1800 Ω, 2300 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1800 Ω
Maximum Impedance2300 Ω
DC Resistance0.75 Ω
TypeHigh Speed 
–
–
–
–
–
–
–
–
–
–
–
VersionSMT 
–
–
–
Size0603 
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
Rated Current100 mA
–
–
–
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
MountSMT 
–
–
–
–
–
–
–
–Check availability
SPECWE-CMBNC Common Mode Power Line Choke Nanocrystalline, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
VersionTHT 
–
–
–
SizeXXL 
–
–
–
Pins4 
–
–
–
Operating Temperature -55 °C up to +125 °C
Rated Current21000 mA
Inductance5 mH
DC Resistance6.5 mΩ
Rated Voltage300 V (AC)
Insulation Test Voltage2100 V (AC)
MaterialNanocrystalline 
Length46.5 mm
Width27.5 mm
Height46 mm
MountTHT 
–
–
–
–
–
–
VDE Approval40048238 
–Check availability
SPECWE-VD Disk Varistor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-VD Disk Varistor
–
–
–
–
Application230 VAC 
–
–
–
–
–
–
–
–
–
–
VersionTHT 
–
–
–
Size14 mm 
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
Length16.5 mm
Width4.7 mm
Height20 mm
MountTHT 
AC Operating Voltage300 V
DC Operating Voltage385 V
(Reverse) Breakdown Voltage470 V
(Reverse) Peak Pulse Current4500 A
Energy Absorption140 J
Power Dissipation0.6 W
VDE ApprovalYes 
–Check availability
SPECWCAP-FTXX Film Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
ApplicationAcross the mains 
Capacitance1.2 µF
Safety ClassX2 
Rate of Voltage Rise130 V/µs
Dissipation Factor0.1 %
Insulation Resistance8.33 GΩ
Pitch27.5 mm
PackagingCarton 
–
–
–
–
–
–
–
SizePitch 27.5 mm 
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Rated Voltage310 V (AC)
–
–
Length31 mm
Width13 mm
Height22 mm
MountBoxed THT 
–
–
–
–
–
–
–
–Check availability
SPECWE-LQS SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
DC Resistance0.43 Ω
–
–
–
–
–
–
–
–
–
Saturation Current0.8 A
Self Resonant Frequency30 MHz
–
–
–
–
–
Size2512 
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
Rated Current650 mA
Inductance0.01 mH
–
–
–
–
Length2.5 mm
Width2 mm
Height1.2 mm
MountSMT 
–
–
–
–
–
–
–
–Check availability
SPECWE-PD SMT Power Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Self Resonant Frequency7.9 MHz
Saturation Current @ 10%3.3 A
VersionStandard 
Saturation Current @ 30%4.3 A
Rated Current3 A
Performance Rated Current4.25 A
Size1280 
–
–
–
Pins2 
–
–
–
Operating Temperature -40 °C up to +125 °C
–
Inductance0.047 mH
DC Resistance64 mΩ
–
–
–
Length12 mm
Width12 mm
Height8 mm
MountSMT 
–
–
–
–
–
–
–
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Saturation Current0.27 A
Self Resonant Frequency2.3 MHz
Saturation Current @ 10%0.27 A
VersionHeat Shrinking Tube 
Saturation Current @ 30%0.35 A
–
–
Size5075 
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
Rated Current250 mA
Inductance1 mH
DC Resistance6000 mΩ
–
–
–
Length6 mm
Width6 mm
Height8.5 mm
MountTHT 
–
–
–
–
–
–
–
–Check availability
SPECWR-BHD 2.54 mm Male, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.54 mm Male
–
–
–
TypeStraight 
–
–
–
–
–
Insulation Resistance1000 MΩ
Pitch2.54 mm
PackagingTray 
–
–
–
VersionLow Profile 
–
–
–
–
–
–
–
Pins20 
–
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +125 °C
Rated Current3000 mA
–
–
–
–
–
Length33 mm
–
–
MountTHT 
–
–
–
–
–
–
–
–Check availability
SPECWR-DC Power Jacks, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-DC Power Jacks
–
–
–
TypeRight Angled 
–
–
–
–
–
Insulation Resistance100 MΩ
–
PackagingBag 
–
–
–
–
–
–
–
–
–
–
–
–
Center pin Ø1.3 mm
Recommended Plug outer Ø3.5 mm
Working Voltage24 V (AC)
Operating Temperature -40 °C up to +85 °C
Rated Current2000 mA
–
–
–
–
–
–
–
–
MountTHT 
–
–
–
–
–
–
–
–Check availability
SPECWA-SSTIE Steel Spacer Stud, metric, internal/external, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
PackagingCarton 
–
–
–
–
–
–
–
–
SW5.5 mm
Inner ThreadM3 
Outer ThreadM3 
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
–
–
MaterialSteel 
Length12 mm
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-FTXX Film Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
ApplicationAcross the mains 
Capacitance1 µF
Safety ClassX2 
Rate of Voltage Rise100 V/µs
Dissipation Factor0.1 %
Insulation Resistance10 GΩ
Pitch27.5 mm
PackagingBulk 
–
–
–
–
–
–
–
SizePitch: 27.5 mm 
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Rated Voltage310 V (AC)
–
–
Length31 mm
Width8 mm
Height17 mm
MountBoxed THT 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-FTXX Film Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
ApplicationAcross the mains 
Capacitance2.2 µF
Safety ClassX2 
Rate of Voltage Rise110 V/µs
Dissipation Factor0.1 %
Insulation Resistance4.55 GΩ
Pitch27.5 mm
PackagingBulk 
–
–
–
–
–
–
–
SizePitch: 27.5 mm 
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Rated Voltage310 V (AC)
–
–
Length31 mm
Width12.5 mm
Height21 mm
MountBoxed THT 
–
–
–
–
–
–
–
–Check availability
750344971
SPECIsolated Buck Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Isolated Buck Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability