IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TMS320F280049C | Demoboard PMP40988 REV E1

Variable-frequency, ZVS, 5-kW, GaN-based, two-phase totem-pole PFC reference design

Overview

TopologyPower Factor Correction
Input voltage120-277 V
Output 1400 V / 12.5 A

Description

This reference design is a high-density and high-efficiency 5-kW totem-pole power factor correction (PFC) design. The design uses a two-phase totem-pole PFC operating with variable frequency and zero voltage switching (ZVS). The control uses a new topology and improved triangular current mode (iTCM) to achieve both small size and high efficiency. The design uses a high performance processing core inside a TMS320F280049C microcontroller to maintain efficiency over a wide operating range. The PFC operates with variable frequency between 100 kHz and 800 kHz. A peak system efficiency of 99% was achieved with an open-frame power density of 120 W/in3.

Features

  • 99% efficient
  • 120 W/in3 power density
  • 5-kW and 20-ms hold up
  • 180 W/in3 power density without hold up
  • Phase shedding

Typical applications

  • EV charging station power module
  • Solar power optimizer
  • Energy storage power conversion system (PCS)
  • Merchant network & server PSU, Merchant telecom rectifiers
  • Medium/short range radar
  • DC-input BLDC motor drive, Industrial AC-DC

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
Tol. C
Size
Operating Temperature
Q
Ceramic Type
Fl(mm)
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
VT(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 2, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
Length3 mm
Width3 mm
Height2 mm
Size3020 
Operating Temperature -40 °C up to +125 °C
Inductance10 µH
Performance Rated Current1.65 A
Saturation Current @ 30%3 A
DC Resistance280 mΩ
Self Resonant Frequency18 MHz
Operating Voltage80 V
MountSMT 
Check availability
SPECWR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular, 2, Rising Cage Clamp
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 24 to 16 (AWG) 0.2 to 1 (mm²)
Pitch3.5 mm
Length7.05 mm
PackagingBox 
Operating Temperature -40 °C up to +105 °C
MountTHT 
Check availability
SPECWCAP-FTXX Film Capacitors, –, Across the mains
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance330 nF
Rated Voltage310 V (AC)
Safety ClassX2 
Rate of Voltage Rise260 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch15 mm
Length18 mm
Width8.5 mm
Height14.5 mm
PackagingBulk 
Capacitance±10% 
SizePitch 15 mm 
Operating Temperature -40 °C up to +105 °C
MountBoxed THT 
Check availability
SPECWCAP-FTXX Film Capacitors, –, Across the mains
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance2.2 µF
Rated Voltage310 V (AC)
Safety ClassX2 
Rate of Voltage Rise170 V/µs
Dissipation Factor0.1 %
Insulation Resistance4.55 GΩ
Pitch22.5 mm
Length26 mm
Width15 mm
Height25 mm
PackagingBulk 
Capacitance±10% 
SizePitch 22.5 mm 
Operating Temperature -40 °C up to +105 °C
MountBoxed THT 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 pF
Rated Voltage50 V (AC)
Insulation Resistance10 GΩ
Length1 mm
Width0.5 mm
Height0.5 mm
Packaging7" Tape & Reel 
Capacitance±5% 
Size0402 
Operating Temperature -55 °C up to +125 °C
Q-Factor600 
Ceramic TypeNP0 Class I 
Pad Dimension0.25 mm
Check availability
SPECWE-PPTI Push-Pull Transformers, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length6.73 mm
Width10.2 mm
Height4.19 mm
PackagingTape and Reel 
Size1006 
Operating Temperature -40 °C up to +125 °C
Inductance475 µH
MountSMT 
Input Voltage 5 V (DC)
Output Voltage 15 V (DC)
Output Current 10.6 A
Type of InsulationFunctional 
Switching Frequency 300 - 620
Voltage-µSecond11 Vµs
Turns Ratio1:1.3 
Insulation Test Voltage2500 V (AC)
Check availability