IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TMS320F28379D | Demoboard TIDM-1001

Two-Phase Interleaved LLC Resonant Converter Design With C2000™ Microcontrollers

Overview

TopologyLLC Resonant Converter
IC revisionE2

Description

This TI Design implements a digitally-controlled, 500- W, two-phase interleaved LLC resonant converter. The system is controlled by a single, C2000 microcontroller (MCU), TMS320F28379, which also generates pulse width modulation (PWM) waveforms for all power electronic switching devices under all operating modes. This design implements an innovative current sharing technique to accurately achieve current balancing between phases.

Features

  • Digitally-Controlled Two-Phase Interleaved LLC Resonant DC-DC Converter
  • 500-W (250 W per Phase) Full-Load Power or 42.5-A Full-Load Current
  • Vin: 370-V to 410-V DC
  • Vout: 12-V DC
  • Resonant Frequency: 250 kHz, Switching Frequency Range: 200 kHz to 350 kHz
  • Peak Efficiency: 94.5%, Efficiency > 90% for all Loads Above 10% of Rated Load
  • Excellent Current Sharing Between Phases Without Any Additional Hardware
  • Phase Shedding With Programmable Limits
  • Fault Protection: Phase and Output Overcurrent, Output Overvoltage, and Input Undervoltage and Overvoltage
  • Supported by Various C2000 powerSUITE Tools

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 630 nm, Super Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]1.9 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–Check availability