IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TMS320F28377D | Demoboard TIDM-1000

Vienna Rectifier-Based Three Phase Power Factor Correction Reference Design Using C2000 MCU

Overview

TopologyOther Topology
IC revisionE2

Description

Vienna rectifier power topology is used in high power three phase power factor (AC-DC) applications such as off board EV chargers and telecom rectifiers. Control design of the rectifier can be complex. This design illustrates a method to control the power stage using C2000™ microcontrollers (MCUs). It also enables monitoring and control of Vienna rectifier based on the HTTP GUI page and Ethernet support(F2838x only).The hardware and software available with this design helps accelerate your time to market.Vienna rectifier power topology is used in high power three phase power factor correction applications such as off board Electric Vehicle Charging and telecom rectifiers. This design illustrates how to control a vienns rectifier using C2000 Microcontroller. Vienna rectifier power topology is used in high power three phase power factor (AC-DC) applications such as off-board electric vehicleEV chargers and telecom rectifiers. Control design of the rectifier can be complex. This design illustrates a method to control the power stage using C2000™ microcontrollers. The hardware and software available with this design helps accelerate your time to market.The Vienna rectifier power topology is used in high power three phase power factor correction applications such as off-board electric vehicle charging and telecom rectifiers. This design illustrates how to control a Vienna rectifier using C200-MCU.

Features

  • Greater than 98% peak efficiency
  • Less than 2% THD at full load and low line
  • powerSUITE software support for easy adaptation of software for a customized power level
  • SFRA enables incircuit verification of control loop designed
  • Up to 2.4KW design with three phase 400Vac VL-L input
  • Monitoring and control of Vienna rectifier based on HTTP GUI page and Ethernet support (F2838x only)

Typical applications

  • DC charging (pile) station, EV charging station power module, Energy storage power conversion system (PCS), Industrial AC-DC, Merchant battery charger, Merchant telecom rectifiers, On-board (OBC) & wireless charger, Three phase UPS

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability